SO 42121 NPT - Elbow union with male adaptor SO 40040 NPT
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42121_npt.prj},{NB=SO 42121-4-1/4 NPT 018.2102.110},{TYPE=SO 42121-4-1/4 NPT},{MATNR=018.2102.110},{DK=6.00},{RNPT=NPT1/4},{RNPTX=13.716},{BAR=250},{M=M10x1},{SW1=12},{SW2=10},{SW3=14},{L1=23.5},{L2=32.0},{ZK1=16.0},{ZK2=22.0},{EK=4.0},{KG=4.720},{NDM=10.000},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42121-4-1/4 NPT 018.21...
SO 42121-4-1/4 NPT
018.2102.110
6.00
NPT1/4
250
M10x1
12
10
14
23.5
32.0
16.0
22.0
4.0
4.720
CW617N (Messing)
SO 42121-8-1/8 NPT 018.21...
SO 42121-8-1/8 NPT
018.2102.160
8.00
NPT1/8
150
M12x1
14
7
14
26.0
34.0
18.0
27.0
6.0
3.550
CW617N (Messing)
SO 42121-6.35-1/4 NPT 018...
SO 42121-6.35-1/4 NPT
018.2102.140
6.35
NPT1/4
250
M10x1
12
7
14
23.5
32.0
16.0
22.0
4.0
3.920
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表