SO 41604 - Adjustable male adaptor radial dismantling
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41604.prj},{NB=SO 41604-A15-3/4 016.1611.536},{TYPE=SO 41604-A15-3/4},{MATNR=016.1611.536},{AD=15.00},{R=R3/4},{RX=26.441},{BAR=40},{SW=27},{L=55.0},{BK=30.0},{ZK=40.0},{EK=12.0},{KG=7.480},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41604-A15-1/2 016.1611...
SO 41604-A15-1/2
016.1611.534
15.00
R1/2
40
22
53.0
30.0
40.0
12.0
6.020
CW617N (Messing)
SO 41604-A15-3/4 016.1611...
SO 41604-A15-3/4
016.1611.536
15.00
R3/4
40
27
55.0
30.0
40.0
12.0
7.480
CW617N (Messing)
SO 41604-A22-1 016.1611.7...
SO 41604-A22-1
016.1611.770
22.00
R1
25
36
65.0
36.0
48.5
18.0
15.520
CW617N (Messing)
SO 41604-A28-1 1/4 016.16...
SO 41604-A28-1 1/4
016.1611.860
28.00
R1 1/4
16
46
75.5
41.5
56.5
23.0
31.640
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表