目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
RSD-Ms-Ex-d Metr. - Ex accessories
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
Ex-accessories
RSD-Ms-Ex-d
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/rsd_ms_ex_d/metrisch/rsd_ms_ex_d_metr_asmtab.prj},{NB=RM-2520-MX-D},{AG=M 25 x 1.5},{NDM=25.000},{KDM=23.160},{P=1.500},{IG=M 20 x 1.5},{NDMIG=20},{PIG=1.500},{GL=16},{GL1=1.450},{H=19.5},{SW=30},{SWX=30},{SWX1=29.8},{D=33.500},{DT=1},{PN1=2520},{BN1=1.878.2520.50},{BN2=1.879.2520.50},{BN3=-},{VERS=25},{VERS1=5},{DR=22.800},{S=2.000},{PPATH=rsd_ms_ex_d_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
GL
[mm]
H
[mm]
SW
[mm]
RM-1612-MX-D
RM-1612-MX-D
M 16 x 1.5
M 12 x 1.5
16
19.0
19
RM-2012-MX-D
RM-2012-MX-D
M 20 x 1.5
M 12 x 1.5
16
19.5
22
RM-2016-MX-D
RM-2016-MX-D
M 20 x 1.5
M 16 x 1.5
16
19.5
22
RM-2516-MX-D
RM-2516-MX-D
M 25 x 1.5
M 16 x 1.5
16
19.5
30
RM-2520-MX-D
RM-2520-MX-D
M 25 x 1.5
M 20 x 1.5
16
19.5
30
RM-3216-MX-D
RM-3216-MX-D
M 32 x 1.5
M 16 x 1.5
16
20.5
41
RM-3220-MX-D
RM-3220-MX-D
M 32 x 1.5
M 20 x 1.5
16
20.5
41
RM-3225-MX-D
RM-3225-MX-D
M 32 x 1.5
M 25 x 1.5
16
20.5
41
RM-4020-MX-D
RM-4020-MX-D
M 40 x 1.5
M 20 x 1.5
16
21.0
46
RM-4025-MX-D
RM-4025-MX-D
M 40 x 1.5
M 25 x 1.5
16
21.0
46
RM-4032-MX-D
RM-4032-MX-D
M 40 x 1.5
M 32 x 1.5
16
21.0
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RSD-Ms Metr. - Accessories
Sealcon
01.06.2017
V-N-Ms-SD Metr. - Accessories
Hummel
05.02.2020
GM-Ms Metr. - Accessories
Hummel
05.02.2020
E-M-PA Metr. - Accessories
Sealcon
01.06.2017
RE-Ms Metr. - Accessories
Sealcon
01.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表