目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
NDN Type 2
SCHNEEBERGER
Slides and miniature tables
Micro frictionless tables
NDN
Powered by
CAD模型選擇
{schneeberger/linear_und_miniatur/mikrorolltische/type_ndn/ndn_type2_asmtab.prj},{NB=NDN 2-50.40(Hub=0)},{IDNR=},{L=50},{HUBST=0.0},{H=40},{A=8},{B=15},{B1=8},{B2=7.5},{BB2=5.5},{B3=3.1},{B4=8.8},{B5=2.5},{D1=M2.5},{D1NDM=2.500},{D1KDM=2.013},{D2=2.7(x90°)},{D2X=2.700},{D3=2.7(x90°)},{D3X=2.700},{F=0.2},{R=0.7},{S=4.5},{T=3.4},{L5=4},{L6=7},{PPATH=ndn_type2_asmtpl.prj},{C=200},{ML=60},{MQ=75},{GEW=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
[mm]
HUB
[mm]
H
Stroke
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
BB2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
F
[mm]
R
[mm]
S
[mm]
T
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
C
[N]
ML
[Ncm]
MQ
[Ncm]
GEW
Weight
[g]
NDN 2-30.20
NDN 2-30.20
30
20
20
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
20
5.0
4
7
140
40
55
28
NDN 2-40.30
NDN 2-40.30
40
30
30
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
28
6.0
4
7
170
50
65
36
NDN 2-50.40
NDN 2-50.40
50
40
40
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
36
7.0
4
7
200
60
75
45
NDN 2-60.50
NDN 2-60.50
60
50
50
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
3x15
7.5
4
7
250
80
100
54
NDN 2-70.60
NDN 2-70.60
70
60
60
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
3x18
8.0
4
7
310
100
120
64
NDN 2-80.70
NDN 2-80.70
80
70
70
8
15
8
7.5
5.5
3.1
8.8
2.5
M2.5
2.7(x90°)
2.7(x90°)
0.2
0.7
4.5
3.4
3x20
10.0
4
7
370
120
140
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表