目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
0-90 Degree Bend - PPL06
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/0_90_degree_bend_asmtab.prj},{NB=Adj,insp,bend 180/0-90/0,6/316/MA/PPL06(a)(400)(106459)},{MAT=106459},{EAN=4037494153369},{SYS=PPL06},{SAP=Adj,insp,bend 180/0-90/0,6/316/MA/PPL06},{LODDEST=a},{LODLEVEL=400},{INT=180},{A=174},{B=233},{ML=316},{SL=BA},{WG=1.26},{SHORT=180/0-90/0,6/316/MA/PPL06},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{AUTODIM=0.90},{VO1=105.5},{VO2=83.0},{VO3=118.0},{VO4=102.0},{ANG=10},{ANG1=10},{PPATH=0_90_degree_bend_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
A
[mm]
B
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adj,insp,bend 100/0-90/0,...
106452
4037494492611
PPL06
Adj,insp,bend 100/0-90/0,...
100
130
189
316
BA
0.61
Adj,insp,bend 130/0-90/0,...
106456
4037494492628
PPL06
Adj,insp,bend 130/0-90/0,...
130
148
209
316
BA
0.95
Adj,insp,bend 150/0-90/0,...
106457
4037494153352
PPL06
Adj,insp,bend 150/0-90/0,...
150
161
222
316
BA
1.03
Adj,insp,bend 180/0-90/0,...
106459
4037494153369
PPL06
Adj,insp,bend 180/0-90/0,...
180
174
233
316
BA
1.26
Adj,insp,bend 200/0-90/0,...
106460
4037494153376
PPL06
Adj,insp,bend 200/0-90/0,...
200
173
225
316
BA
1.41
Adj,insp,bend 230/0-90/0,...
106461
4037494153383
PPL06
Adj,insp,bend 230/0-90/0,...
230
178
224
316
BA
1.65
Adj,insp,bend 250/0-90/0,...
106462
4037494153390
PPL06
Adj,insp,bend 250/0-90/0,...
250
190
237
316
BA
1.80
Adj,insp,bend 300/0-90/0,...
106463
4037494153406
PPL06
Adj,insp,bend 300/0-90/0,...
300
216
262
316
BA
2.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表