目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Terminal - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/terminal.prj},{NB=AS_Terminal 200/-/-/444/GY/PM50(a)(400)(116877)},{MAT=116877},{EAN=4037494921920},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMS50},{SAP=AS_Terminal 200/-/-/444/GY/PM50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=285},{B=240},{D1=400},{NL=330},{ML=444},{SL=GY},{WG=4.38},{SHORT=200/-/-/444/GY/PM50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
AS_Terminal 130/-/-/444/B...
114353
4037494908198
PMS50
AS_Terminal 130/-/-/444/B...
130
230
175
130
255
220
444
BL
2.10
AS_Terminal 150/-/-/444/B...
115200
4037494438886
PMS50
AS_Terminal 150/-/-/444/B...
150
250
220
175
300
265
444
BL
2.74
AS_Terminal 180/-/-/444/B...
116213
4037494438893
PMS50
AS_Terminal 180/-/-/444/B...
180
280
245
200
350
290
444
BL
3.60
AS_Terminal 200/-/-/444/B...
116878
4037494438909
PMS50
AS_Terminal 200/-/-/444/B...
200
300
285
240
400
330
444
BL
4.38
AS_Terminal 130/-/-/444/B...
114449
4037494917749
PMS50
AS_Terminal_w.Mesh 130/-/...
130
230
175
130
255
220
444
BL
2.30
AS_Terminal 150/-/-/444/B...
115243
4037494439456
PMS50
AS_Terminal_w.Mesh 150/-/...
150
250
220
175
300
265
444
BL
2.71
AS_Terminal 180/-/-/444/B...
116269
4037494439463
PMS50
AS_Terminal_w.Mesh 180/-/...
180
280
245
200
350
290
444
BL
3.64
AS_Terminal 200/-/-/444/B...
116931
4037494439470
PMS50
AS_Terminal_w.Mesh 200/-/...
200
300
285
240
400
330
444
BL
4.52
AS_Terminal 130/-/-/444/G...
114363
4037494921890
PMS50
AS_Terminal 130/-/-/444/G...
130
230
175
130
255
220
444
GY
2.10
AS_Terminal 150/-/-/444/G...
115196
4037494921906
PMS50
AS_Terminal 150/-/-/444/G...
150
250
220
175
300
265
444
GY
2.74
AS_Terminal 180/-/-/444/G...
116218
4037494921913
PMS50
AS_Terminal 180/-/-/444/G...
180
280
245
200
350
290
444
GY
3.60
AS_Terminal 200/-/-/444/G...
116877
4037494921920
PMS50
AS_Terminal 200/-/-/444/G...
200
300
285
240
400
330
444
GY
4.38
AS_Terminal 130/-/-/444/G...
114440
4037494921999
PMS50
AS_Terminal_w.Mesh 130/-/...
130
230
175
130
255
220
444
GY
2.30
AS_Terminal 150/-/-/444/G...
115249
4037494922002
PMS50
AS_Terminal_w.Mesh 150/-/...
150
250
220
175
300
265
444
GY
2.71
AS_Terminal 180/-/-/444/G...
116271
4037494922019
PMS50
AS_Terminal_w.Mesh 180/-/...
180
280
245
200
350
290
444
GY
3.64
AS_Terminal 200/-/-/444/G...
116927
4037494922026
PMS50
AS_Terminal_w.Mesh 200/-/...
200
300
285
240
400
330
444
GY
4.52
AS_Terminal 130/-/-/444/W...
114361
4037494921944
PMS50
AS_Terminal 130/-/-/444/W...
130
230
175
130
255
220
444
WH
2.10
AS_Terminal 150/-/-/444/W...
115195
4037494921951
PMS50
AS_Terminal 150/-/-/444/W...
150
250
220
175
300
265
444
WH
2.74
AS_Terminal 180/-/-/444/W...
116217
4037494921968
PMS50
AS_Terminal 180/-/-/444/W...
180
280
245
200
350
290
444
WH
3.60
AS_Terminal 200/-/-/444/W...
116876
4037494921975
PMS50
AS_Terminal 200/-/-/444/W...
200
300
285
240
400
330
444
WH
4.38
AS_Terminal 130/-/-/444/W...
114464
4037494922040
PMS50
AS_Terminal_w.Mesh 130/-/...
130
230
175
130
255
220
444
WH
2.30
AS_Terminal 150/-/-/444/W...
115250
4037494922057
PMS50
AS_Terminal_w.Mesh 150/-/...
150
250
220
175
300
265
444
WH
2.71
AS_Terminal 180/-/-/444/W...
116272
4037494922064
PMS50
AS_Terminal_w.Mesh 180/-/...
180
280
245
200
350
290
444
WH
3.64
AS_Terminal 200/-/-/444/W...
116928
4037494922071
PMS50
AS_Terminal_w.Mesh 200/-/...
200
300
285
240
400
330
444
WH
4.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Base Support - PMS 50
Schiedel
22.06.2023
Cones - PMS 50
Schiedel
22.06.2023
Adapter SW-PMS50 - PMS 50
Schiedel
22.06.2023
Roof Plate 0° - 30° - Accessories
Schiedel
13.10.2021
Adjustable ceiling box - PMS 50
Schiedel
22.06.2023
Guy wire bracket - Accessories
Schiedel
13.10.2021
Inspection Pipe - Patch - PMS 50
Schiedel
22.06.2023
Adjust Pipe 375-585mm - PMS 50
Schiedel
22.06.2023
Inner Liners/Pipe 250mm - PMS 50
Schiedel
22.06.2023
Wall Band - Accessories
Schiedel
13.10.2021
Roof Support - Accessories
Schiedel
13.10.2021
Inner Liners/Pipe 1000mm - PMS 50
Schiedel
22.06.2023
Storm Collar - ICS 25
Schiedel
13.10.2021
Base Support wall mounting with drain - PMS 50
Schiedel
22.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表