目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 45° - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/45_bend.prj},{NB=Bend 200/45/0,5/444/GY/PMS50(a)(400)(116604)},{MAT=116604},{EAN=4051921058430},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMS50},{SAP=Bend 200/45/0,5/444/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=77},{B=172},{W1=45},{ML=444},{SL=GY},{WG=4.03},{SHORT=200/45/0,5/444/GY/PMS50},{VERS=3},{X=80.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
[°]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Bend 130/45/0,5/444/BL/PM...
115182
4051921058362
PMS50
Bend 130/45/0,5/444/BL/PM...
130
230
67
157
45
444
BL
2.73
Bend 150/45/0,5/444/BL/PM...
115724
4051921058379
PMS50
Bend 150/45/0,5/444/BL/PM...
150
250
67
157
45
444
BL
3.08
Bend 180/45/0,5/444/BL/PM...
116240
4051921058386
PMS50
Bend 180/45/0,5/444/BL/PM...
180
280
77
172
45
444
BL
3.62
Bend 200/45/0,5/444/BL/PM...
116597
4051921058393
PMS50
Bend 200/45/0,5/444/BL/PM...
200
300
77
172
45
444
BL
4.03
Bend 130/45/0,5/444/GY/PM...
115188
4051921058409
PMS50
Bend 130/45/0,5/444/GY/PM...
130
230
67
157
45
444
GY
2.73
Bend 150/45/0,5/444/GY/PM...
115720
4051921058416
PMS50
Bend 150/45/0,5/444/GY/PM...
150
250
67
157
45
444
GY
3.08
Bend 180/45/0,5/444/GY/PM...
116238
4051921058423
PMS50
Bend 180/45/0,5/444/GY/PM...
180
280
77
172
45
444
GY
3.62
Bend 200/45/0,5/444/GY/PM...
116604
4051921058430
PMS50
Bend 200/45/0,5/444/GY/PM...
200
300
77
172
45
444
GY
4.03
Bend 130/45/0,5/444/WH/PM...
115180
4051921058447
PMS50
Bend 130/45/0,5/444/WH/PM...
130
230
67
157
45
444
WH
2.73
Bend 150/45/0,5/444/WH/PM...
115726
4051921058454
PMS50
Bend 150/45/0,5/444/WH/PM...
150
250
67
157
45
444
WH
3.08
Bend 180/45/0,5/444/WH/PM...
116234
4051921058461
PMS50
Bend 180/45/0,5/444/WH/PM...
180
280
77
172
45
444
WH
3.62
Bend 200/45/0,5/444/WH/PM...
116602
4051921058478
PMS50
Bend 200/45/0,5/444/WH/PM...
200
300
77
172
45
444
WH
4.03
Bend 130/45/0,5/444/BR/PM...
124064
4051921434272
PMS50
Bend 130/45/0,5/444/BR/PM...
130
230
67
157
45
444
BR
2.75
Bend 150/45/0,5/444/BR/PM...
124065
4051921434289
PMS50
Bend 150/45/0,5/444/BR/PM...
150
250
67
157
45
444
BR
3.08
Bend 180/45/0,5/444/BR/PM...
150384
4051921688880
PMS50
Bend 180/45/0,5/444/BR/PM...
180
280
77
172
45
444
BR
3.62
Bend 200/45/0,5/444/BR/PM...
124066
4051921434296
PMS50
Bend 200/45/0,5/444/BR/PM...
200
300
77
172
45
444
BR
4.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表