目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Base Support Plate with drain - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/system_elements_top_plate_with_drainpoint_50.prj},{NB=Top_pl.w.drain. 500/-/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105298},{EAN=4037494803141},{SYS=ICS50},{COM=System elements},{SAP=Top_pl.w.drain. 500/-/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=500},{EXT=600},{A=635},{A1=0},{A1X=0},{A2X=0},{B=703},{B1=0},{B2=0},{NL=95},{ML=316},{SL=BA},{WG=8.61},{VER=2},{ARROW=1.800},{DIM=42.000},{SHORT=500/-/0,6/316/BA/ICS50},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{E2=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Top_pl.w.drain. 130/-/0,6...
120552
4037494416891
ICS50
Top_pl.w.drain. 130/-/0,6...
130
230
278
355
95
316
BA
2.10
Top_pl.w.drain. 150/-/-/3...
104989
4037494404164
ICS50
Top_pl.w.drain. 150/-/-/3...
150
250
285
353
95
316
BA
2.31
Top_pl.w.drain. 180/-/-/3...
104990
4037494404171
ICS50
Top_pl.w.drain. 180/-/-/3...
180
280
315
383
95
316
BA
2.69
Top_pl.w.drain. 200/-/-/3...
104991
4037494404188
ICS50
Top_pl.w.drain. 200/-/-/3...
200
300
335
403
95
316
BA
2.96
Top_pl.w.drain. 250/-/-/3...
104992
4037494404195
ICS50
Top_pl.w.drain. 250/-/-/3...
250
350
385
453
95
316
BA
3.76
Top_pl.w.drain. 300/-/-/3...
104993
4037494803103
ICS50
Top_pl.w.drain. 300/-/-/3...
300
400
435
503
95
316
BA
4.58
Top_pl.w.drain. 350/-/-/3...
105295
4037494803110
ICS50
Top_pl.w.drain. 350/-/-/3...
350
450
485
553
95
316
BA
5.47
Top_pl.w.drain. 400/-/0,6...
105296
4037494803127
ICS50
Top_pl.w.drain. 400/-/0,6...
400
500
535
603
95
316
BA
6.41
Top_pl.w.drain. 450/-/0,6...
105297
4037494803134
ICS50
Top_pl.w.drain. 450/-/0,6...
450
550
585
653
95
316
BA
7.47
Top_pl.w.drain. 500/-/0,6...
105298
4037494803141
ICS50
Top_pl.w.drain. 500/-/0,6...
500
600
635
703
95
316
BA
8.61
Top_pl.w.drain. 600/-/0,6...
105299
4037494803158
ICS50
Top_pl.w.drain. 600/-/0,6...
600
700
735
803
95
316
BA
11.12
Top_pl.w.drain. 700/-/0,6...
105300
4037494803165
ICS50
Top_pl.w.drain. 700/-/0,6...
700
800
835
903
95
316
BA
13.95
Top_pl.w.drain. 750/-/1,0...
143479
4051921618795
ICS50
Top_pl.w.drain. 750/-/1,0...
750
850
920
1000
92
316
BA
38.89
Top_pl.w.drain. 800/-/1,0...
133160
4051921475176
ICS50
Top_pl.w.drain. 800/-/1,0...
800
900
970
1050
92
316
BA
36.48
Top_pl.w.drain. 850/-/1,0...
143491
4051921618917
ICS50
Top_pl.w.drain. 850/-/1,0...
850
950
1020
1100
92
316
BA
42.35
Top_pl.w.drain. 900/-/1,0...
133161
4051921475183
ICS50
Top_pl.w.drain. 900/-/1,0...
900
1000
1070
1150
92
316
BA
37.01
Top_pl.w.drain. 950/-/1,0...
143505
4051921619051
ICS50
Top_pl.w.drain. 950/-/1,0...
950
1050
1120
1200
92
316
BA
47.34
Top_pl.w.drain. 1000/-/1,...
143589
4051921619891
ICS50
Top_pl.w.drain. 1000/-/1,...
1000
1100
1170
1250
92
316
BA
49.83
Top_pl.w.drain. 1100/-/1,...
143603
4051921620033
ICS50
Top_pl.w.drain. 1100/-/1,...
1100
1200
1270
1350
92
316
BA
54.81
Top_pl.w.drain. 1200/-/1,...
143617
4051921620170
ICS50
Top_pl.w.drain. 1200/-/1,...
1200
1300
1370
1450
92
316
BA
59.79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表