目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Taper Terminal - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/chimney_tops_tapered_term.prj},{NB=Tapered_term. 500/-/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105376},{EAN=4037494803912},{SYS=ICS50},{SAP=Tapered_term. 500/-/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=500},{EXT=600},{A=205},{NL=250},{ML=316},{SL=BA},{WG=9.88},{SHORT=500/-/0,6/316/BA/ICS50},{VER=2},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
Height
ⁿ/ₐ
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Tapered_term. 130/-/0,6/3...
113340
4037494417003
ICS50
Tapered_term. 130/-/0,6/3...
130
230
205
250
316
BA
1.85
Tapered_term. 150/-/0,6/3...
105058
4037494404713
ICS50
Tapered_term. 150/-/0,6/3...
150
250
205
250
316
BA
2.08
Tapered_term. 180/-/0,6/3...
105059
4037494404720
ICS50
Tapered_term. 180/-/0,6/3...
180
280
205
250
316
BA
2.38
Tapered_term. 200/-/0,6/3...
105060
4037494404737
ICS50
Tapered_term. 200/-/0,6/3...
200
300
205
250
316
BA
2.57
Tapered_term. 250/-/0,6/3...
105061
4037494404744
ICS50
Tapered_term. 250/-/0,6/3...
250
350
205
250
316
BA
3.06
Tapered_term. 300/-/0,6/3...
105062
4037494803875
ICS50
Tapered_term. 300/-/0,6/3...
300
400
205
250
316
BA
3.55
Tapered_term. 350/-/0,6/3...
105373
4037494803882
ICS50
Tapered_term. 350/-/0,6/3...
350
450
205
250
316
BA
4.04
Tapered_term. 400/-/0,6/3...
105374
4037494803899
ICS50
Tapered_term. 400/-/0,6/3...
400
500
205
250
316
BA
7.24
Tapered_term. 450/-/0,6/3...
105375
4037494803905
ICS50
Tapered_term. 450/-/0,6/3...
450
550
205
250
316
BA
8.51
Tapered_term. 500/-/0,6/3...
105376
4037494803912
ICS50
Tapered_term. 500/-/0,6/3...
500
600
205
250
316
BA
9.88
Tapered_term. 600/-/0,6/3...
105377
4037494803929
ICS50
Tapered_term. 600/-/0,6/3...
600
700
205
250
316
BA
12.90
Tapered_term. 700/-/0,6/3...
105378
4037494803936
ICS50
Tapered_term. 700/-/0,6/3...
700
800
205
250
316
BA
16.32
Tapered_term. 750/-/0,6/3...
143448
4051921618481
ICS50
Tapered_term. 750/-/0,6/3...
750
850
205
250
316
BA
9.11
Tapered_term. 800/-/0,6/3...
133127
4051921474841
ICS50
Tapered_term. 800/-/0,6/3...
800
900
205
250
316
BA
10.26
Tapered_term. 850/-/0,6/3...
143460
4051921618603
ICS50
Tapered_term. 850/-/0,6/3...
850
950
205
250
316
BA
10.33
Tapered_term. 900/-/0,6/3...
133128
4051921474858
ICS50
Tapered_term. 900/-/0,6/3...
900
1000
205
250
316
BA
11.46
Tapered_term. 950/-/0,6/3...
143472
4051921618726
ICS50
Tapered_term. 950/-/0,6/3...
950
1050
205
250
316
BA
11.54
Tapered_term. 1000/-/1,0/...
143596
4051921619969
ICS50
Tapered_term. 1000/-/1,0/...
1000
1100
205
250
316
BA
13.32
Tapered_term. 1100/-/1,0/...
143610
4051921620101
ICS50
Tapered_term. 1100/-/1,0/...
1100
1200
205
250
316
BA
14.65
Tapered_term. 1200/-/1,0/...
143624
4051921620248
ICS50
Tapered_term. 1200/-/1,0/...
1200
1300
205
250
316
BA
15.98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表