目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Raincap - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/chimney_tops_raincap_50.prj},{NB=Raincap 180/-/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=115350},{EAN=4037494903957},{SYS=ICS50},{COM=Chimney Tops/mouthpieces/Terminal},{SAP=Raincap 180/-/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=280},{A=225},{D1=362},{ML=316},{SL=BA},{WG=3.03},{VER=1},{SHORT=180/-/0,6/316/BA/ICS50},{COLM=207.780},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
D1
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
VER
[mm]
Raincap 130/-/0,6/316/BA/...
114758
4037494903933
ICS50
Raincap 130/-/0,6/316/BA/...
130
230
217
362
316
BA
2.52
1
Raincap 150/-/0,6/316/BA/...
114994
4037494903940
ICS50
Raincap 150/-/0,6/316/BA/...
150
250
220
362
316
BA
2.73
1
Raincap 180/-/0,6/316/BA/...
115350
4037494903957
ICS50
Raincap 180/-/0,6/316/BA/...
180
280
225
362
316
BA
3.03
1
Raincap 200/-/0,6/316/BA/...
115701
4037494903964
ICS50
Raincap 200/-/0,6/316/BA/...
200
300
229
362
316
BA
3.27
1
Raincap 250/-/0,6/316/BA/...
116572
4037494903971
ICS50
Raincap 250/-/0,6/316/BA/...
250
350
251
490
316
BA
4.31
2
Raincap 300/-/0,6/316/BA/...
117197
4037494903988
ICS50
Raincap 300/-/0,6/316/BA/...
300
400
257
570
316
BA
5.32
2
Raincap 350/-/0,6/316/BA/...
117752
4037494903995
ICS50
Raincap 350/-/0,6/316/BA/...
350
450
262
660
316
BA
6.52
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表