目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Top Plate with Drainpoint - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/top_plate_with_drainpoint.prj},{NB=Top_pl.w.drain. 350/-/0,5/316/BA/ICS25 (a) (400) (101022)},{MAT=101022},{EAN=4037494163870},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,BA},{SYS=ICS25},{COM=Base support},{SAP=Top_pl.w.drain. 350/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=350},{EXT=400},{A=435},{B=503},{C=102},{NL=135},{ML=316},{SL=BA},{WG=5.90},{V=1},{ARROW=1.800},{SHORT=350/-/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Top_pl.w.drain. 80/-/0,5/...
101014
4037494917800
ICS25
Top_pl.w.drain. 80/-/0,5/...
80
130
188
255
83
135
316
BA
1.34
Top_pl.w.drain. 100/-/0,5...
101015
4037494917817
ICS25
Top_pl.w.drain. 100/-/0,5...
100
150
208
275
94
135
316
BA
1.68
Top_pl.w.drain. 130/-/0,5...
101016
4037494917824
ICS25
Top_pl.w.drain. 130/-/0,5...
130
180
238
305
97
135
316
BA
2.19
Top_pl.w.drain. 150/-/0,5...
101017
4037494917831
ICS25
Top_pl.w.drain. 150/-/0,5...
150
200
258
325
99
135
316
BA
2.53
Top_pl.w.drain. 180/-/0,5...
101018
4037494917848
ICS25
Top_pl.w.drain. 180/-/0,5...
180
230
278
355
101
135
316
BA
3.03
Top_pl.w.drain. 200/-/0,5...
101019
4037494163849
ICS25
Top_pl.w.drain. 200/-/0,5...
200
250
285
353
103
135
316
BA
3.37
Top_pl.w.drain. 230/-/0,5...
101337
4037494494271
ICS25
Top_pl.w.drain. 230/-/0,5...
230
280
315
383
98
135
316
BA
3.88
Top_pl.w.drain. 250/-/0,5...
101020
4037494163856
ICS25
Top_pl.w.drain. 250/-/0,5...
250
300
335
403
100
135
316
BA
4.22
Top_pl.w.drain. 300/-/0,5...
101021
4037494163863
ICS25
Top_pl.w.drain. 300/-/0,5...
300
350
385
453
101
135
316
BA
5.06
Top_pl.w.drain. 350/-/0,5...
101022
4037494163870
ICS25
Top_pl.w.drain. 350/-/0,5...
350
400
435
503
102
135
316
BA
5.90
Top_pl.w.drain. 400/-/0,6...
101023
4037494163887
ICS25
Top_pl.w.drain. 400/-/0,6...
400
450
485
553
100
135
316
BA
6.56
Top_pl.w.drain. 450/-/0,6...
101024
4037494163894
ICS25
Top_pl.w.drain. 450/-/0,6...
450
500
535
603
100
135
316
BA
7.38
Top_pl.w.drain. 500/-/0,6...
101025
4037494163900
ICS25
Top_pl.w.drain. 500/-/0,6...
500
550
585
653
100
135
316
BA
8.20
Top_pl.w.drain. 600/-/0,6...
101026
4037494163924
ICS25
Top_pl.w.drain. 600/-/0,6...
600
650
685
753
100
135
316
BA
9.84
Top_pl.w.drain. 700/-/0,6...
101027
4037494163931
ICS25
Top_pl.w.drain. 700/-/0,6...
700
750
785
853
100
135
316
BA
11.48
Top_pl.w.drain. 750/-/0,6...
143333
4051921617330
ICS25
Top_pl.w.drain. 750/-/0,6...
750
800
870
950
92
135
316
BA
37.37
Top_pl.w.drain. 800/-/0,6...
133120
4051921474773
ICS25
Top_pl.w.drain. 800/-/0,6...
800
850
920
1000
92
135
316
BA
35.13
Top_pl.w.drain. 850/-/0,6...
143345
4051921617453
ICS25
Top_pl.w.drain. 850/-/0,6...
850
900
970
1050
92
135
316
BA
42.35
Top_pl.w.drain. 900/-/0,6...
133159
4051921475169
ICS25
Top_pl.w.drain. 900/-/0,6...
900
950
1020
1100
92
135
316
BA
36.41
Top_pl.w.drain. 950/-/0,6...
143359
4051921617590
ICS25
Top_pl.w.drain. 950/-/0,6...
950
1000
1070
1150
92
135
316
BA
47.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表