目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adjustable Sleeved Adapter - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_adj_sleev_adap.prj},{NB=Adj.sleev.adap. 180/150/0,5/316/BA/ICS25(390)(a)(400)(104491)},{MAT=104491},{EAN=4037494161609},{DC=AT,DE,CZ,SI,SK,BE},{SYS=ICS25},{SAP=Adj.sleev.adap. 180/150/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180/150},{EXT=230},{A=390},{D1=143},{NL=390-475},{ML=316},{SL=BA},{WG=3.75},{SHORT=180/150/0,5/316/BA/ICS25},{INTX=180},{INTY=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
D1
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adj.sleev.adap. 130/130/0...
104487
4037494161562
ICS25
Adj.sleev.adap. 130/130/0...
130
180
123
390-475
316
BA
2.78
Adj.sleev.adap. 150/130/0...
104488
4037494161579
ICS25
Adj.sleev.adap. 150/130/0...
150/130
200
123
390-475
316
BA
3.15
Adj.sleev.adap. 150/150/0...
104489
4037494161586
ICS25
Adj.sleev.adap. 150/150/0...
150/150
200
143
390-475
316
BA
3.15
Adj.sleev.adap. 180/150/0...
104491
4037494161609
ICS25
Adj.sleev.adap. 180/150/0...
180/150
230
143
390-475
316
BA
3.75
Adj.sleev.adap. 180/180/0...
104492
4037494161616
ICS25
Adj.sleev.adap. 180/180/0...
180/180
230
173
390-475
316
BA
3.70
Adj.sleev.adap. 200/150/0...
104493
4037494161623
ICS25
Adj.sleev.adap. 200/150/0...
200/150
250
143
390-475
316
BA
4.35
Adj.sleev.adap. 200/180/0...
104494
4037494161630
ICS25
Adj.sleev.adap. 200/180/0...
200/180
250
173
390-475
316
BA
4.13
Adj.sleev.adap. 200/200/0...
104495
4037494161647
ICS25
Adj.sleev.adap. 200/200/0...
200/200
250
193
390-475
316
BA
4.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表