SPZ/3 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spz_3.prj},{NB=ZT01403},{MAT=Cast iron},{CODE=ZT01403},{TYPE=SPZ140-03},{GR=3},{P=140},{O=144},{FORM=2},{BUSH=2012},{DMAX=50},{E=-},{F=40},{J=111},{K=-},{L=32},{M=8},{N=-},{EX=0},{JX=111},{KX=0.000},{MX=8.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
ZT00633
Cast iron
ZT00633
SPZ63-03
3
63
67
8
1108
28
-
40
40
18
22
-
-
ZT00673
Cast iron
ZT00673
SPZ67-03
3
67
71
8
1108
28
-
40
42
18
22
-
-
ZT00713
Cast iron
ZT00713
SPZ71-03
3
71
75
8
1108
28
-
40
42
18
22
-
-
ZT00753
Cast iron
ZT00753
SPZ75-03
3
75
79
8
1210
32
-
40
51
15
25
-
-
ZT00803
Cast iron
ZT00803
SPZ80-03
3
80
84
8
1210
32
-
40
51
15
25
-
-
ZT00853
Cast iron
ZT00853
SPZ85-03
3
85
89
8
1610
42
-
40
60
15
25
-
-
ZT00903
Cast iron
ZT00903
SPZ90-03
3
90
94
8
1610
42
-
40
61
15
25
-
-
ZT00953
Cast iron
ZT00953
SPZ95-03
3
95
99
8
1610
42
-
40
66
15
25
-
-
ZT01003
Cast iron
ZT01003
SPZ100-03
3
100
104
8
1610
42
-
40
71
15
25
-
-
ZT01063
Cast iron
ZT01063
SPZ106-03
3
106
110
8
1610
42
-
40
76
15
25
-
-
ZT01123
Cast iron
ZT01123
SPZ112-03
3
112
116
8
2012
50
-
40
83
8
32
-
-
ZT01183
Cast iron
ZT01183
SPZ118-03
3
118
122
8
2012
50
-
40
90
8
32
-
-
ZT01253
Cast iron
ZT01253
SPZ125-03
3
125
129
2
2012
50
-
40
96
-
32
8
-
ZT01323
Cast iron
ZT01323
SPZ132-03
3
132
136
2
2012
50
-
40
103
-
32
8
-
ZT01403
Cast iron
ZT01403
SPZ140-03
3
140
144
2
2012
50
-
40
111
-
32
8
-
ZT01503
Cast iron
ZT01503
SPZ150-03
3
150
154
2
2012
50
-
40
121
-
32
8
-
ZT01603
Cast iron
ZT01603
SPZ160-03
3
160
164
2
2012
50
-
40
131
-
32
8
-
ZT01703
Cast iron
ZT01703
SPZ170-03
3
170
174
3
2012
50
-
40
141
4
32
4
-
ZT01803
Cast iron
ZT01803
SPZ180-03
3
180
184
6
2012
50
7
40
151
-
32
8
106
ZT01903
Cast iron
ZT01903
SPZ190-03
3
190
194
6
2012
50
10
40
161
4
32
4
112
ZT02003
Cast iron
ZT02003
SPZ200-03
3
200
204
6
2012
50
10
40
171
4
32
4
112
ZT02243
Cast iron
ZT02243
SPZ224-03
3
224
228
6
2012
50
12
40
195
4
32
4
112
ZT02503
Cast iron
ZT02503
SPZ250-03
3
250
254
5
2012
50
-
40
221
4
32
4
112
ZT02803
Cast iron
ZT02803
SPZ280-03
3
280
284
4
2517
60
-
40
251
2.5
45
2.5
124
ZT03153
Cast iron
ZT03153
SPZ315-03
3
315
319
4
2517
60
-
40
286
2.5
45
2.5
124
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表