SPZ/2 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spz_2.prj},{NB=ZT01252},{MAT=Cast iron},{CODE=ZT01252},{TYPE=SPZ125-02},{GR=2},{P=125},{O=129},{FORM=8},{BUSH=1610},{DMAX=42},{E=-},{F=28},{J=96},{K=3},{L=25},{M=-},{N=-},{EX=0},{JX=96},{KX=3.000},{MX=0.0},{NX=0},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
ø MAX
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
ZT00502
Steel
ZT00502
SPZ 50-02
2
50
54
9
1008
25
-
50
26
25
25
-
-
ZT00562
Steel
ZT00562
SPZ 56-02
2
56
60
9
1008
25
-
49
32
27
22
-
-
ZT00602
Cast iron
ZT00602
SPZ 60-02
2
60
64
9
1108
28
-
49
36
27
22
-
-
ZT00632
Cast iron
ZT00632
SPZ 63-02
2
63
67
8
1108
28
-
28
40
6
22
-
-
ZT00672
Cast iron
ZT00672
SPZ 67-02
2
67
71
8
1108
28
-
28
42
6
22
-
-
ZT00712
Cast iron
ZT00712
SPZ 71-02
2
71
75
8
1108
28
-
28
42
6
22
-
-
ZT00752
Cast iron
ZT00752
SPZ 75-02
2
75
79
8
1210
32
-
28
51
3
25
-
-
ZT00802
Cast iron
ZT00802
SPZ 80-02
2
80
84
8
1210
32
-
28
51
3
25
-
-
ZT00852
Cast iron
ZT00852
SPZ 85-02
2
85
89
8
1610
42
-
28
60
3
25
-
-
ZT00902
Cast iron
ZT00902
SPZ 90-02
2
90
94
8
1610
42
-
28
61
3
25
-
-
ZT00952
Cast iron
ZT00952
SPZ 95-02
2
95
99
8
1610
42
-
28
66
3
25
-
-
ZT01002
Cast iron
ZT01002
SPZ100-02
2
100
104
8
1610
42
-
28
71
3
25
-
-
ZT01062
Cast iron
ZT01062
SPZ106-02
2
106
110
8
1610
42
-
28
76
3
25
-
-
ZT01122
Cast iron
ZT01122
SPZ112-02
2
112
116
8
1610
42
-
28
83
3
25
-
-
ZT01182
Cast iron
ZT01182
SPZ118-02
2
118
122
8
1610
42
-
28
90
3
25
-
-
ZT01252
Cast iron
ZT01252
SPZ125-02
2
125
129
8
1610
42
-
28
96
3
25
-
-
ZT01322
Cast iron
ZT01322
SPZ132-02
2
132
136
8
1610
42
-
28
103
3
25
-
-
ZT01402
Cast iron
ZT01402
SPZ140-02
2
140
144
8
1610
42
-
28
111
3
25
-
-
ZT01502
Cast iron
ZT01502
SPZ150-02
2
150
154
1
2012
50
-
28
-
-
32
4
112
ZT01602
Cast iron
ZT01602
SPZ160-02
2
160
164
1
2012
50
-
28
-
-
32
4
112
ZT01702
Cast iron
ZT01702
SPZ170-02
2
170
174
1
2012
50
-
28
-
-
32
4
112
ZT01802
Cast iron
ZT01802
SPZ180-02
2
180
184
7
2012
50
6
28
152
-
32
4
112
ZT01902
Cast iron
ZT01902
SPZ190-02
2
190
194
7
2012
50
12
28
162
-
32
4
112
ZT02002
Cast iron
ZT02002
SPZ200-02
2
200
204
7
2012
50
6
28
171
-
32
4
112
ZT02242
Cast iron
ZT02242
SPZ224-02
2
224
228
4
2012
50
15
28
195
-
32
4
112
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表