SPC Type - V-belt pulleys for locking devices
Sati
V-belt pulleys
V-belt pulleys for locking set
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/pk-puleggepercalettatore/spc.prj},{NB=CK0200580},{DP=200},{DE=209.6},{GR=5},{FORM=3},{DD=80},{F=136.0},{H=27},{S=-},{M=109},{DB=143},{N=-},{CODEX=CK02005},{HX=27},{SX=0},{MX=109.000},{DBX=143},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
GR
Grooves
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DD
d H8
[mm]
F
[mm]
H
[mm]
S
Ø S
[mm]
M
[mm]
DB
Ø Db
[mm]
N
[mm]
CK0130155
CK0130155
130
139.6
1
2
55
34.0
25
-
9
75
-
CK0130165
CK0130165
130
139.6
1
2
65
34.0
25
-
9
75
-
CK0130255
CK0130255
130
139.6
2
2
55
59.5
27
-
32.5
75
-
CK0130265
CK0130265
130
139.6
2
2
65
59.5
27
-
32.5
75
-
CK0130355
CK0130355
130
139.6
3
2
55
85.0
27
-
58
75
-
CK0130365
CK0130365
130
139.6
3
2
65
85.0
27
-
58
75
-
CK0130455
CK0130455
130
139.6
4
2
55
111.0
27
-
83.5
75
-
CK0130465
CK0130465
130
139.6
4
2
65
111.0
27
-
83.5
75
-
CK0130555
CK0130555
130
139.6
5
2
55
136.0
27
-
109
75
-
CK0130565
CK0130565
130
139.6
5
2
65
136.0
27
-
109
75
-
CK0140155
CK0140155
140
149.6
1
2
55
34.0
25
-
9
83
-
CK0140165
CK0140165
140
149.6
1
2
65
34.0
25
-
9
83
-
CK0140255
CK0140255
140
149.6
2
2
55
59.5
27
-
32.5
83
-
CK0140265
CK0140265
140
149.6
2
2
65
59.5
27
-
32.5
83
-
CK0140355
CK0140355
140
149.6
3
2
55
85.0
27
-
58
83
-
CK0140365
CK0140365
140
149.6
3
2
65
85.0
27
-
58
83
-
CK0140455
CK0140455
140
149.6
4
2
55
111.0
27
-
83.5
83
-
CK0140465
CK0140465
140
149.6
4
2
65
111.0
27
-
83.5
83
-
CK0140555
CK0140555
140
149.6
5
2
55
136.0
27
-
109
83
-
CK0140565
CK0140565
140
149.6
5
2
65
136.0
27
-
109
83
-
CK0150155
CK0150155
150
159.6
1
2
55
34.0
25
-
9
93
-
CK0150165
CK0150165
150
159.6
1
2
65
34.0
25
-
9
93
-
CK0150180
CK0150180
150
159.6
1
2
80
34.0
25
-
9
93
-
CK0150255
CK0150255
150
159.6
2
2
55
59.5
27
-
32.5
93
-
CK0150265
CK0150265
150
159.6
2
2
65
59.5
27
-
32.5
93
-
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表