T 2.5 - Standard toothed bars
Sati
Timing belt pulleys and bars
Timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetriche/t_2_5_b.prj},{NB=BT25029},{P=2.5},{CODE2=T2,5-29},{CODE=BT25029},{Z=29},{DE=22.55},{LU=125},{L=140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
[mm]
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
LU
[mm]
L
[mm]
BT25010
2.5
T2,5-10
BT25010
10
7.42
50
75
BT25012
2.5
T2,5-12
BT25012
12
9.00
50
75
BT25013
2.5
T2,5-13
BT25013
13
9.80
50
75
BT25014
2.5
T2,5-14
BT25014
14
10.60
50
75
BT25015
2.5
T2,5-15
BT25015
15
11.40
50
75
BT25016
2.5
T2,5-16
BT25016
16
12.20
50
75
BT25017
2.5
T2,5-17
BT25017
17
13.00
50
75
BT25018
2.5
T2,5-18
BT25018
18
13.80
50
75
BT25019
2.5
T2,5-19
BT25019
19
14.60
90
120
BT25020
2.5
T2,5-20
BT25020
20
15.40
90
120
BT25021
2.5
T2,5-21
BT25021
21
16.20
90
120
BT25022
2.5
T2,5-22
BT25022
22
17.00
125
140
BT25024
2.5
T2,5-24
BT25024
24
18.55
125
140
BT25026
2.5
T2,5-26
BT25026
26
20.15
125
140
BT25027
2.5
T2,5-27
BT25027
27
20.95
125
140
BT25028
2.5
T2,5-28
BT25028
28
21.75
125
140
BT25029
2.5
T2,5-29
BT25029
29
22.55
125
140
BT25030
2.5
T2,5-30
BT25030
30
23.35
125
140
BT25032
2.5
T2,5-32
BT25032
32
24.95
125
140
BT25034
2.5
T2,5-34
BT25034
34
26.55
125
140
BT25035
2.5
T2,5-35
BT25035
35
27.35
132
140
BT25036
2.5
T2,5-36
BT25036
36
28.10
132
140
BT25038
2.5
T2,5-38
BT25038
38
29.70
132
140
BT25040
2.5
T2,5-40
BT25040
40
31.30
132
140
BT25042
2.5
T2,5-42
BT25042
42
32.90
140
140
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表