HTD 5M-15 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_5m-15.prj},{NB=05M1524 Acciaio},{MAT=Acciaio},{FLA=Con flangia},{CODE2=245M15},{CODE=05M1524},{TYPE=6F},{CFL=FL013},{Z=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=-},{F=20.5},{L=28},{SB=6},{WEIGHT=0.18},{SBX=6},{DFX=42.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
05M1512 Acciaio
Steel
With flanges
125M15
05M1512
6F
FL014
12
19.10
17.96
23
12.0
-
20.5
26
4
0.03
05M1514 Acciaio
Steel
With flanges
145M15
05M1514
6F
FL002
14
22.28
21.14
25
13.0
-
20.5
26
6
0.05
05M1515 Acciaio
Steel
With flanges
155M15
05M1515
6F
FL004
15
23.87
22.73
28
16.0
-
20.5
26
6
0.06
05M1516 Acciaio
Steel
With flanges
165M15
05M1516
6F
FL004
16
25.46
24.32
28
16.5
-
20.5
26
6
0.06
05M1518 Acciaio
Steel
With flanges
185M15
05M1518
6F
FL006
18
28.65
27.51
32
20.0
-
20.5
26
6
0.09
05M1520 Acciaio
Steel
With flanges
205M15
05M1520
6F
FL008
20
31.83
30.69
36
23.0
-
20.5
26
6
0.11
05M1521 Acciaio
Steel
With flanges
215M15
05M1521
6F
FL009
21
33.42
32.28
38
24.0
-
20.5
26
6
0.13
05M1522 Acciaio
Steel
With flanges
225M15
05M1522
6F
FL015
22
35.01
33.87
39
25.5
-
20.5
26
6
0.14
05M1524 Acciaio
Steel
With flanges
245M15
05M1524
6F
FL013
24
38.20
37.06
42
27.0
-
20.5
28
6
0.18
05M1526 Acciaio
Steel
With flanges
265M15
05M1526
6F
FL012
26
41.38
40.24
44
30.0
-
20.5
28
6
0.22
05M1528 Acciaio
Steel
With flanges
285M15
05M1528
6F
FL011
28
44.56
43.42
48
30.5
-
20.5
28
6
0.25
05M1530 Acciaio
Steel
With flanges
305M15
05M1530
6F
FL016
30
47.75
46.60
51
35.0
-
20.5
28
6
0.30
05M1532 Acciaio
Steel
With flanges
325M15
05M1532
6F
FL018
32
50.93
49.79
54
38.0
-
20.5
28
8
0.35
05M1536 Acciaio
Steel
With flanges
365M15
05M1536
6F
FL021
36
57.30
56.16
60
38.0
-
20.5
28
8
0.43
05M1540 Acciaio
Steel
With flanges
405M15
05M1540
6F
FL025
40
63.66
62.52
71
38.0
-
20.5
28
8
0.52
05M1544 Alluminio
Aluminium
Without flanges
445M15
05M1544
6W
-
44
70.03
68.89
-
38.0
54
20.5
30
8
0.23
05M1548 Alluminio
Aluminium
Without flanges
485M15
05M1548
6W
-
48
76.39
75.25
-
45.0
61
20.5
30
8
0.19
05M1560 Alluminio
Aluminium
Without flanges
605M15
05M1560
6W
-
60
95.46
94.35
-
45.0
80
20.5
30
8
0.30
05M1572 Alluminio
Aluminium
Without flanges
725M15
05M1572
6W
-
72
114.59
113.45
-
45.0
100
20.5
30
8
0.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表