KLSX - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klsx_asmtab.prj},{NB=KLSX018},{CODE=KLSX018},{DD=18},{D=35},{H=25.0},{H1=21},{NV1=M4x20},{TV1=2.2},{N1=4},{NV2=M4x20},{N2=2},{MT=32},{TA=3.5},{PA=32},{PM=17},{NV11=4.0},{NV111=20},{PPATH=klsx/klsx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLSX006
KLSX006
6
16
13.5
11
M2,5x10
0.5
3
M2,5x10
2
3
0.9
49
19
2.5
10
KLSX007
KLSX007
7
17
13.5
11
M2,5x10
0.5
3
M2,5x10
2
3
0.9
42
17
2.5
10
KLSX008
KLSX008
8
18
13.5
11
M2,5x10
0.5
3
M2,5x10
2
4
0.9
37
17
2.5
10
KLSX009
KLSX009
9
20
15.5
13
M2,5x12
0.5
4
M2,5x12
2
6
1.2
37
17
2.5
12
KLSX010
KLSX010
10
20
15.5
13
M2,5x12
0.5
4
M2,5x12
2
6
1.2
33
17
2.5
12
KLSX012
KLSX012
12
22
15.5
13
M2,5x12
0.5
4
M2,5x12
2
7
1.2
26
15
2.5
12
KLSX014
KLSX014
14
26
20.0
17
M3x16
0.9
4
M3x16
2
13
1.9
28
15
3.0
16
KLSX015
KLSX015
15
28
20.0
17
M3x16
0.9
4
M3x16
2
14
1.9
26
14
3.0
16
KLSX016
KLSX016
16
32
21.0
17
M4x16
2.2
4
M4x16
2
28
3.5
45
23
4.0
16
KLSX017
KLSX017
17
35
25.0
21
M4x20
2.2
4
M4x20
2
30
3.5
34
17
4.0
20
KLSX018
KLSX018
18
35
25.0
21
M4x20
2.2
4
M4x20
2
32
3.5
32
17
4.0
20
KLSX019
KLSX019
19
35
25.0
21
M4x20
2.2
4
M4x20
2
34
3.5
31
17
4.0
20
KLSX020
KLSX020
20
38
26.0
21
M5x20
4.2
4
M5x30
2
55
5.5
45
24
5.0
20
KLSX022
KLSX022
22
40
26.0
21
M5x20
4.2
4
M5x20
2
61
5.5
41
23
5.0
20
KLSX024
KLSX024
24
47
32.0
26
M6x24
7.3
4
M6x25
2
96
8.0
44
23
6.0
24
KLSX025
KLSX025
25
47
32.0
26
M6x24
7.3
4
M6x25
2
100
8.0
43
23
6.0
24
KLSX028
KLSX028
28
50
32.0
26
M6x24
7.3
6
M6x25
3
210
15.0
57
32
6.0
24
KLSX030
KLSX030
30
55
32.0
26
M6x24
7.3
6
M6x25
3
220
15.0
54
29
6.0
24
KLSX032
KLSX032
32
55
32.0
26
M6x24
7.3
6
M6x25
3
240
15.0
50
29
6.0
24
KLSX035
KLSX035
35
60
35.0
29
M6x28
7.3
6
M6x30
3
350
20.0
55
32
6.0
28
KLSX038
KLSX038
38
65
35.0
29
M6x28
7.3
6
M6x30
3
380
20.0
51
29
6.0
28
KLSX040
KLSX040
40
65
35.0
29
M6x28
7.3
6
M6x30
3
400
20.0
48
29
6.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表