KLAB - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatory_body_klab_asmtab.prj},{NB=KLAB055},{CODE=KLAB055},{DXD=50x80},{D=55},{DD=85},{D1=94},{H=41},{H1=33},{H2=20},{H3=25},{NV1=M8x25},{TV1=41},{N1=8},{NV2=M8x25},{N2=4},{MT=2037},{TA=74},{PA=199},{PM=129},{NV11=8},{NV111=25},{PPATH=klab/calettatory_body_klab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DXD
d x D
[mm]
D
D1
ⁿ/ₐ
DD
d
ⁿ/ₐ
D1
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLAB019
KLAB019
19x47
19
47
56
34
28
17
22
M6x20
17
5
M6x20
3
243
26
234
94
6
20
KLAB020
KLAB020
20x47
20
47
56
34
28
17
22
M6x20
17
5
M6x20
3
256
26
222
94
6
20
KLAB022
KLAB022
22x47
22
47
56
34
28
17
22
M6x20
17
5
M6x20
3
282
26
202
94
6
20
KLAB024
KLAB024
24x50
24
50
59
34
28
17
22
M6x20
17
6
M6x20
3
368
31
222
106
6
20
KLAB025
KLAB025
25x50
25
50
59
34
28
17
22
M6x20
17
6
M6x20
3
383
31
213
106
6
20
KLAB028
KLAB028
28x55
28
55
64
34
28
17
22
M6x20
17
6
M6x20
3
429
31
190
97
6
20
KLAB030
KLAB030
30x55
30
55
64
34
28
17
22
M6x20
17
6
M6x20
3
460
31
177
97
6
20
KLAB032
KLAB032
32x60
32
60
69
34
28
17
22
M6x20
17
8
M6x20
4
655
41
222
118
6
20
KLAB035
KLAB035
35x60
35
60
69
34
28
17
22
M6x20
17
8
M6x20
4
716
41
203
118
6
20
KLAB038
KLAB038
38x65
38
65
74
34
28
17
22
M6x20
17
8
M6x20
4
778
41
187
109
6
20
KLAB040
KLAB040
40x65
40
65
74
34
28
17
22
M6x20
17
8
M6x20
4
819
41
178
109
6
20
KLAB045
KLAB045
42x75
45
75
84
41
33
20
25
M8x25
41
7
M8x25
3
1458
65
212
127
8
25
KLAB050
KLAB050
45x75
50
80
89
41
33
20
25
M8x25
41
7
M8x25
3
1620
65
191
119
8
25
KLAB055
KLAB055
50x80
55
85
94
41
33
20
25
M8x25
41
8
M8x25
4
2037
74
199
129
8
25
KLAB060
KLAB060
55x85
60
90
99
41
33
20
25
M8x25
41
8
M8x25
4
2223
74
182
121
8
25
KLAB065
KLAB065
60x90
65
95
104
41
33
20
25
M8x25
41
9
M8x25
3
2710
83
189
129
8
25
KLAB070
KLAB070
65x95
70
110
119
50
40
24
30
M10x30
83
8
M10x30
4
4203
120
211
134
10
30
KLAB075
KLAB075
70x110
75
115
124
50
40
24
30
M10x30
83
8
M10x30
4
4754
120
197
128
10
30
KLAB080
KLAB080
75x115
80
120
129
50
40
24
30
M10x30
83
8
M10x30
4
4804
120
184
123
10
30
KLAB085
KLAB085
80x120
85
125
134
50
40
24
30
M10x30
83
9
M10x30
3
5742
135
195
133
10
30
KLAB090
KLAB090
85x125
90
130
139
50
40
24
30
M10x30
83
9
M10x30
3
6080
135
184
128
10
30
KLAB095
KLAB095
90x130
95
135
144
50
40
24
30
M10x30
83
10
M10x30
4
7131
150
194
137
10
30
KLAB100
KLAB100
95x135
100
145
154
56
44
26
32
M12x35
145
8
M12x35
4
8732
175
198
137
12
35
KLAB110
KLAB110
100x145
110
155
164
56
44
26
32
M12x35
145
8
M12x35
4
9605
175
180
128
12
35
KLAB120
KLAB120
110x155
120
165
174
56
44
26
32
M12x35
145
9
M12x35
4
11787
196
186
135
12
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表