KLFF - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klff_asmtab.prj},{NB=KLFF028},{CODE=KLFF028},{DD=28},{D=40},{D1=52},{D2=55},{H=44},{H1=28},{NV=M35 x 1,5},{TV=340},{MT=312},{TA=20},{PA=76},{PM=53},{NV11=35},{NV111=1.5},{PPATH=klff/calettatori_klff_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
H
[mm]
H1
[mm]
NV
Screw type DIN 912 12,9
ⁿ/ₐ
TV
Torque
[Nm]
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLFF015
KLFF015
15
25
32
34
31
20
M20 x 1
95
77
9
91
55
20
1.0
KLFF018
KLFF018
18
30
38
41
33
21
M25 x 1,5
160
125
13
98
59
25
1.5
KLFF019
KLFF019
19
30
38
41
33
21
M25 x 1,5
160
132
13
93
59
25
1.5
KLFF020
KLFF020
20
30
38
41
33
21
M25 x 1,5
160
139
13
88
59
25
1.5
KLFF024
KLFF024
24
35
45
48
38
25
M30 x 1,5
220
202
15
74
51
30
1.5
KLFF025
KLFF025
25
35
45
48
38
25
M30 x 1,5
220
210
15
71
51
30
1.5
KLFF028
KLFF028
28
40
52
55
44
28
M35 x 1,5
340
312
20
76
53
35
1.5
KLFF030
KLFF030
30
40
52
55
44
28
M35 x 1,5
340
335
20
71
53
35
1.5
KLFF035
KLFF035
35
45
58
61
45
28
M40 x 1,5
480
483
25
75
58
40
1.5
KLFF040
KLFF040
40
50
65
67
46
28
M45 x 1,5
680
696
31
82
66
45
1.5
KLFF045
KLFF045
45
55
70
73
47
28
M50 x 1,5
870
902
36
84
69
50
1.5
KLFF050
KLFF050
50
60
75
81
47
28
M55 x 2
970
1014
37
77
64
55
2.0
KLFF055
KLFF055
55
65
80
87
48
28
M60 x 2
1100
1158
38
73
61
60
2.0
KLFF060
KLFF060
60
70
85
93
50
28
M65 x 2
1300
1379
41
73
62
65
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表