VLBG-PLUS - Lastbock
RUD
Lifting Points / Hoist Rings
螺栓型吊点
Powered by
CAD模型選擇
{rud/anschlagpunkte_hebeoesen/anschlagpunkte_schraubbar/vlbg_plus_asmtab.prj},{NB=VLBG-PLUS 20t M48 Standard 7982967(730)},{BEZEICH=VLBG-PLUS 20t M48 Standard},{BA=Betriebsanleitungen},{ROT=0},{WLL=20.00},{GEW=11.60},{T=222},{A=95},{B=156},{C=100},{D=95},{E=105},{F=36.0},{G=87},{H=73},{HM=73},{HS=73},{I=230},{K=130},{M=M48},{NDM=48.000},{N=100},{SW=75},{ISK=27},{AM=2000},{BESTNRS=7982967},{BESTNRV=-},{V=13},{PPATH=vlbg_plus/vlbg_plus_asmtpl.prj},{TIF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZEICH
描述
ⁿ/ₐ
WLL
持久性
[t]
GEW
重量
[kg/st.]
T
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
K
[mm]
L
[mm]
M
螺纹直径Ø
ⁿ/ₐ
N
[mm]
SW
对面的宽度
ⁿ/ₐ
ISK
Innensechskant
[mm]
AM
Torque
[Nm]
BESTNRS
Best.-Nr.: (Standard)
ⁿ/ₐ
BESTNRV
Best.-Nr.: Vario mit Scheibe u. Mutter
ⁿ/ₐ
VLBG-PLUS 0,63t M8 Standa...
VLBG-PLUS 0,63t M8 Standa...
0.63
0.30
75
30
52
34
24
40
10.0
29
75
45
40
M8
32
13
5
30
8504651
-
VLBG-PLUS 0,9t M10 Standa...
VLBG-PLUS 0,9t M10 Standa...
0.90
0.31
75
30
52
34
24
39
10.0
29
75
45
44
M10
32
17
6
60
8504652
-
VLBG-PLUS 1,35t M12 Stand...
VLBG-PLUS 1,35t M12 Stand...
1.35
0.34
75
32
52
34
26
38
10.0
29
75
45
47
M12
32
19
8
150
8504653
-
VLBG-PLUS 1,2t M14 Standa...
VLBG-PLUS 1,2t M14 Standa...
1.20
0.50
85
34
56
38
30
39
13.5
36
86
47
60
M14
38
24
10
150
8504654
-
VLBG-PLUS 2t M16 Standard...
VLBG-PLUS 2t M16 Standard
2.00
0.55
85
34
56
38
30
39
13.5
36
86
47
58
M16
38
24
10
150
8504655
-
VLBG-PLUS 2t M18 Standard...
VLBG-PLUS 2t M18 Standard
2.00
1.30
110
50
82
54
45
55
17.0
43
113
64
80
M18
48
30
12
200
8504656
-
VLBG-PLUS 3,5t M20 Standa...
VLBG-PLUS 3,5t M20 Standa...
3.50
1.30
110
50
82
54
45
55
17.0
43
113
64
75
M20
48
30
12
400
8504657
-
VLBG-PLUS 4,5t M24 Standa...
VLBG-PLUS 4,5t M24 Standa...
4.50
1.40
125
50
82
54
45
67
17.0
43
130
78
80
M24
48
36
14
760
8504659
-
VLBG-PLUS 6,7t M30 Standa...
VLBG-PLUS 6,7t M30 Standa...
6.70
3.20
147
60
103
65
60
67
22.5
61
151
80
110
M30
67
46
17
1000
8504661
-
VLBG-PLUS 8t M36 Standard...
VLBG-PLUS 8t M36 Standard
8.00
6.20
196
77
122
82
70
97
26.5
77
205
113
140
M36
79
55
22
800
7983553
-
VLBG-PLUS 10t M42 Standar...
VLBG-PLUS 10t M42 Standar...
10.00
6.70
196
77
122
82
70
94
26.5
77
205
113
150
M42
79
65
24
1000
7983554
-
VLBG-PLUS 15t M42 Standar...
VLBG-PLUS 15t M42 Standar...
15.00
10.90
222
95
156
100
85
109
36.0
87
230
130
149
M42
100
65
24
1500
7982966
-
VLBG-PLUS 20t M48 Standar...
VLBG-PLUS 20t M48 Standar...
20.00
11.60
222
95
156
100
95
105
36.0
87
230
130
160
M48
100
75
27
2000
7982967
-
VLBG-PLUS 0,63t M8 Vario ...
VLBG-PLUS 0,63t M8 Vario
0.63
0.00
75
30
52
34
24
40
10.0
29
75
45
37
M8
32
13
5
30
-
8600470
VLBG-PLUS 0,9t M10 Vario ...
VLBG-PLUS 0,9t M10 Vario
0.90
0.00
75
30
52
34
24
39
10.0
29
75
45
39
M10
32
17
6
60
-
8600471
VLBG-PLUS 1,35t M12 Vario...
VLBG-PLUS 1,35t M12 Vario
1.35
0.00
75
32
52
34
26
38
10.0
29
75
45
41
M12
32
19
8
150
-
8600472
VLBG-PLUS 1,2t M14 Vario ...
VLBG-PLUS 1,2t M14 Vario
1.20
0.00
85
34
56
38
30
39
13.5
36
86
47
70
M14
38
24
10
150
-
8600473
VLBG-PLUS 2t M16 Vario 86...
VLBG-PLUS 2t M16 Vario
2.00
0.00
85
34
56
38
30
39
13.5
36
86
47
52
M16
38
24
10
150
-
8600474
VLBG-PLUS 2t M18 Vario 86...
VLBG-PLUS 2t M18 Vario
2.00
0.00
110
50
82
54
45
55
17.0
43
113
64
265
M18
48
30
12
200
-
8600475
VLBG-PLUS 3,5t M20 Vario ...
VLBG-PLUS 3,5t M20 Vario
3.50
0.00
110
50
82
54
45
55
17.0
43
113
64
63
M20
48
30
12
400
-
8600476
VLBG-PLUS 4,5t M24 Vario ...
VLBG-PLUS 4,5t M24 Vario
4.50
0.00
125
50
82
54
45
67
17.0
43
130
78
67
M24
48
36
14
760
-
8600478
VLBG-PLUS 6,7t M30 Vario ...
VLBG-PLUS 6,7t M30 Vario
6.70
0.00
147
60
103
65
60
67
22.5
61
151
80
90
M30
67
46
17
1000
-
8600480
VLBG-PLUS 8t M36 Vario 86...
VLBG-PLUS 8t M36 Vario
8.00
0.00
196
77
122
82
70
97
26.5
77
205
113
113
M36
79
55
22
800
-
8600289
VLBG-PLUS 10t M42 Vario 8...
VLBG-PLUS 10t M42 Vario
10.00
0.00
196
77
122
82
70
94
26.5
77
205
113
119
M42
79
65
24
1000
-
8600290
VLBG-PLUS 15t M42 Vario 8...
VLBG-PLUS 15t M42 Vario
15.00
0.00
222
95
156
100
85
109
36.0
87
230
130
129
M42
100
65
24
1500
-
8600291
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表