ACP - Automatic-Center-Point ACP-Turnado
RUD
Lifting Points / Hoist Rings
螺栓型吊点
Powered by
CAD模型選擇
{rud/anschlagpunkte_hebeoesen/anschlagpunkte_schraubbar/acp_asmtab.prj},{NB=ACP 14t 1 1/2 7911054},{BEZEICH=ACP 14t 1 1/2},{BA=Betriebsanleitungen},{BESTNR=7911054},{BESTNR1=-},{WLL=14 t},{GEW=7.300},{A=106},{B=32},{C=32.00},{D=82},{E=70},{F=48.0},{FMAX=287.0},{G=60.0},{H=131.0},{K=168.0},{L=108},{LMAX=347},{LXX=108.000},{M=1 1/2\"},{NDM=38.100},{N=7/8\"},{I=-},{J=2 1/4\"},{T=189},{AM=800},{VERS=6.000},{BESTNRR=7911054},{PPATH=acp/acp_asmtpl.prj},{PRA=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZEICH
Notation
ⁿ/ₐ
BESTNR
Best. Nr. mit Schraube
ⁿ/ₐ
BESTNR1
Best. Nr. ohne Schraube
ⁿ/ₐ
WLL
Load-carrying capacity
ⁿ/ₐ
GEW
Weight
[kg/St.]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FMAX
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
LMAX
[mm]
M
ⁿ/ₐ
N
[mm]
I
[mm]
J
[mm]
T
[mm]
AM
Anzugsmoment
[Nm]
ACP 1,35t M12 7909314
ACP 1,35t M12
7909314
-
1.35 t
0.375
-
11
10.50
38
30
19.0
117.0
28.0
54.5
58.0
47
145
M12
8
-
19
83
80
ACP 2,5 M16 7909316
ACP 2,5 M16
7909316
-
2.5 t
0.815
-
14
14.00
50
40
22.0
149.0
36.0
68.0
76.0
58
185
M16
10
-
24
107
150
ACP 4t M20 7909317
ACP 4t M20
7909317
-
4 t
1.342
-
17
17.25
50
45
26.5
186.5
43.5
82.5
89.0
70
230
M20
12
-
30
118
300
ACP 6,3t M24 7909318
ACP 6,3t M24
7909318
-
6.3 t
3.030
-
23
23.00
66
60
34.0
210.0
55.0
104.0
120.5
89
265
M24
14
-
36
154
500
ACP 8t M30 7909319
ACP 8t M30
7909319
-
8 t
5.660
-
29
27.00
75
75
41.5
271.5
68.5
128.7
148.0
110
340
M30
17
-
46
183
800
ACP 12,5t M36 7911052
ACP 12,5t M36
7911052
-
12.5 t
7.100
106
32
32.00
82
70
45.0
240.0
60.0
128.0
168.0
105
300
M36
22
-
55
189
800
ACP 16t M42 7911053
ACP 16t M42
7911053
-
16 t
7.500
106
32
32.00
82
70
53.0
290.0
60.0
136.0
168.0
113
350
M42
24
-
65
189
1500
ACP 1,35t M12 7909320
ACP 1,35t M12
-
7909320
1.35 t
0.375
-
11
10.50
38
30
19.0
117.0
28.0
54.5
58.0
47
145
M12
8
-
19
83
80
ACP 2,5 M16 7909321
ACP 2,5 M16
-
7909321
2.5 t
0.815
-
14
14.00
50
40
22.0
149.0
36.0
68.0
76.0
58
185
M16
10
-
24
107
150
ACP 4t M20 7909322
ACP 4t M20
-
7909322
4 t
1.342
-
17
17.25
50
45
26.5
186.5
43.5
82.5
89.0
70
230
M20
12
-
30
118
300
ACP 6,3t M24 7909323
ACP 6,3t M24
-
7909323
6.3 t
3.030
-
23
23.00
66
60
34.0
210.0
55.0
104.0
120.5
89
265
M24
14
-
36
154
500
ACP 8t M30 7909324
ACP 8t M30
-
7909324
8 t
5.660
-
29
27.00
75
75
41.5
271.5
68.5
128.7
148.0
110
340
M30
17
-
46
183
800
ACP 12,5t M36 7911056
ACP 12,5t M36
-
7911056
12.5 t
7.100
106
32
32.00
82
70
45.0
240.0
60.0
128.0
168.0
105
300
M36
22
-
55
189
800
ACP 16t M42 7911057
ACP 16t M42
-
7911057
16 t
7.500
106
32
32.00
82
70
53.0
290.0
60.0
136.0
168.0
113
350
M42
24
-
65
189
1500
ACP 20t M48 7912630
ACP 20t M48
-
7912630
20 t
16.000
126
45
45.00
103
90
60.5
60.5
78.5
169.0
204.0
139
139
M48
27
75
-
235
2000
ACP 24t M52 7912631
ACP 24t M52
-
7912631
24 t
16.500
123.5
45
45.00
103
95
65.0
65.0
108.0
173.0
204.0
-
-
M52
24
75
-
232
2000
ACP 27t M56 7912632
ACP 27t M56
-
7912632
27 t
16.700
123.5
45
45.00
103
95
70.0
70.0
108.0
178.0
204.0
-
-
M56
24
75
-
232
2000
ACP 32.5t M64 7912633
ACP 32.5t M64
-
7912633
32.5 t
17.200
123.5
45
45.00
103
95
80.0
80.0
108.0
188.0
204.0
-
-
M64
24
75
-
232
800
ACP 32.5t M72 7912634
ACP 32.5t M72
-
7912634
32.5 t
18.200
123.5
45
45.00
103
95
90.0
90.0
108.0
198.0
204.0
-
-
M72
24
75
-
232
1500
ACP 32.5t M80 7912635
ACP 32.5t M80
-
7912635
32.5 t
19.300
123.5
45
45.00
103
95
100.0
100.0
108.0
208.0
204.0
-
-
M80
24
75
-
232
2000
ACP 32.5t M90 7912636
ACP 32.5t M90
-
7912636
32.5 t
21.500
123.5
45
45.00
103
110
113.0
113.0
116.0
229.0
204.0
-
-
M90
24
75
-
240
2000
ACP 32.5t M100 7912637
ACP 32.5t M100
-
7912637
32.5 t
23.800
123.5
45
45.00
103
110
125.0
125.0
116.0
241.0
204.0
-
-
M100
24
75
-
240
2000
ACP 1,35t 1/2 - 13UNC 790...
ACP 1,35t 1/2 - 13UNC
7909417
-
2970 lbs
0.375
-
11
10.50
38
30
18.0
124.4
28.0
54.0
58.0
46
152.4
1/2"
5/16"
-
3/4"
83
80
ACP 2,5t 5/8 - 11UNC 7909...
ACP 2,5t 5/8 - 11UNC
7909418
-
5500 lbs
0.815
-
14
14.00
50
40
22.0
148.5
36.0
68.0
76.0
58
184
5/8"
3/8"
-
15/16"
107
150
ACP 4t 3/4 - 10UNC 790941...
ACP 4t 3/4 - 10UNC
7909419
-
8800 lbs
1.342
-
17
17.25
50
45
22.5
185.0
43.5
81.0
89.0
69
228.6
3/4"
1/2"
-
1 1/8"
118
300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表