目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
PBGH - PACH - Wear plate
Royme
DIE GUIDING
05 PLATES
Powered by
CAD模型選擇
{royme/die_guiding/05_plates/wear_plate_pbgh_pach.prj},{NB=PBGH.58x75},{W1=58},{L1=75},{MAT=Bronze + graphite}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
W1
Width
[mm]
W2
Distance between width centers
[mm]
L2
Distance between length centers
[mm]
FORM
Form
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
PBGH.28x75
PBGH.28x75
28
0
45
B
HB > 190
PBGH.38x75
PBGH.38x75
38
0
45
B
HB > 190
PBGH.48x75
PBGH.48x75
48
0
45
B
HB > 190
PBGH.58x75
PBGH.58x75
58
0
45
B
HB > 190
PBGH.75x75
PBGH.75x75
75
25
25
A
HB > 190
PBGH.100x100
PBGH.100x100
100
50
50
C
HB > 190
PBGH.125x125
PBGH.125x125
125
50
75
C
HB > 190
PBGH.150x150
PBGH.150x150
150
100
100
C
HB > 190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表