目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Drehstrommotoren - Motoren
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Motors and controls
Motors
3-phase Motors
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_motoren/motoren/motoren_dsm/dreh_mo.prj},{NB=9123205#Drehstrommotor-120W},{CODE=91232},{A=50},{B=80},{C=65},{G=2.5},{H=8},{J=31},{K=110},{M=238},{N=201},{O=92},{P=54},{D=12},{L=30},{MDRZ=2800},{DRMOM=41},{BRSP=220},{NST=0.45},{WAX=80},{WRA=120},{E1=5.500},{R=42.000},{S=50.000},{T=33.000},{U=42.000},{V=40.000},{W=37.000},{X=106.000},{Y=11.000},{Z=40.000},{A1=65.000},{B1=85.500},{C1=5.000},{D1=10.000},{E2=26.000},{F1=65.000},{G1=26.000},{H1=13.000},{H2=2.500},{I1=5.500},{K1=16.000},{K2=65.000},{L1=59.000},{CNSMASSEXACT=5.150},{ARTIKEL=Drehstrommotor},{ARTIKELHELP=Drehstrommotor-120W},{TYPE=120 W},{MOTOR=120 W, polumschaltbar},{E=5.500},{WEEE=DE71223010},{WARTUNGSINTVALL=gemäß Montageanleitung},{INFOWWW=Information},{AUSW=05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
E
Dimension
[mm]
G
Dimension
[mm]
H
Dimension
[mm]
J
Dimension
[mm]
K
Dimension
[mm]
M
Dimension
[mm]
N
Dimension
[mm]
O
Dimension
[mm]
P
Dimension
[mm]
D
Wellenm.
[mm]
L
Wellenm.
[mm]
MDRZ
Motordrehzahl
[min]
DRMOM
Drehmoment
[Ncm]
BRSP
Bremsspannung
[V]
NST
Nennstrom
[A]
WRA
Zul. dynamische Wellenbelastung radial
[N]
WEEE
Registrierungsnummer WEEE
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
9121005 Drehstrommotor 90...
Three phase motors
90 W
9121005
50
80
65
5.500
2.5
8
31
110
203
166
92
54
12
30
1400
28
220
0.40
120
DE71223010
according to assembly ins...
85015100
9121105 Drehstrommotor 90...
Three phase motors
90 W
9121105
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
1400
28
220
0.40
120
DE71223010
according to assembly ins...
85015100
9123005 Drehstrommotor 12...
Three phase motors
120 W
9123005
50
80
65
5.500
2.5
8
31
110
203
166
92
54
12
30
2800
41
220
0.45
120
DE71223010
according to assembly ins...
85015100
9123105 Drehstrommotor 12...
Three phase motors
120 W
9123105
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
2800
41
220
0.45
120
DE71223010
according to assembly ins...
85015100
9123205 Drehstrommotor 12...
Three phase motors
120 W
9123205
50
80
65
5.500
2.5
8
31
110
238
201
92
54
12
30
2800
41
220
0.45
120
DE71223010
according to assembly ins...
85015100
9124005 Drehstrommotor 18...
Three phase motors
180 W
9124005
80
120
100
M6
3.0
10
33
124
232
190
108
66
14
33
1400
68
220
0.70
150
DE71223010
according to assembly ins...
85015100
9124105 Drehstrommotor 18...
Three phase motors
180 W
9124105
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
1400
68
220
0.70
150
DE71223010
according to assembly ins...
85015100
9124205 Drehstrommotor 18...
Three phase motors
180 W
9124205
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
1400
68
220
0.70
150
DE71223010
according to assembly ins...
85015100
9125005 Drehstrommotor 25...
Three phase motors
250 W
9125005
80
120
100
M6
3.0
10
33
124
232
190
108
66
14
33
2800
68
220
0.81
150
DE71223010
according to assembly ins...
85015100
9125105 Drehstrommotor 25...
Three phase motors
250 W
9125105
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
2800
68
220
0.81
150
DE71223010
according to assembly ins...
85015100
9125205 Drehstrommotor 25...
Three phase motors
250 W
9125205
80
120
100
M6
3.0
10
33
124
268
226
108
66
14
33
2800
68
220
0.81
150
DE71223010
according to assembly ins...
85015100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表