slovenčina
English
531 M8/M10/M12 PUEL - Swivel castor with wheel brake
Rollenbau
Furniture and Designer Castors
Design-Profil-Castors Series 530 up to max. 70 kg
530-PUEL
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/design_profil_castors_series_530/530_puel/531_m_puel_asmtab.prj},{NB=531 M10 50 PUEL},{ORDERNO=531 M10 50 PUEL},{WDAB=52x8+8},{LC=40},{H=62},{TH=M10x15},{SR=69},{WB=Nylon plain bearing},{VER=2},{VERTIFF=4},{PPATH=../530_p/531_m_p/531_m_p_asmtpl.prj},{VERCOL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TH
Thread
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
531 M8 50 PUEL
531 M8 50 PUEL
52x8+8
40
62
M8x15
69
Nylon plain bearing
531 M10 50 PUEL
531 M10 50 PUEL
52x8+8
40
62
M10x15
69
Nylon plain bearing
531 M12 50 PUEL
531 M12 50 PUEL
52x8+8
40
62
M12x15
69
Nylon plain bearing
531 M10 75 PUEL
531 M10 75 PUEL
75x13+13
60
93
M10x15
88
Nylon plain bearing
531 M12 75 PUEL
531 M12 75 PUEL
75x13+13
60
93
M12x15
88
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表