slovenčina
English
807 PT-AELK - Swivel castor with directional lock
Rollenbau
Institutional Castors
Series 800 up to max. 120 kg
800P-AEL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_800p/800p_ael/807pt_aelk_asmtab.prj},{NB=807 PT 127 AELK},{ORDERNO=807 PT 127 AELK},{WDAB=125x32},{LC=100},{H=165},{TP=90x70},{HS=70x50},{HD=8.5},{SR=120},{WB=Ball bearing},{VER=2},{VERPRA=2},{WHEEL=127 AELK 8},{VERS=3},{PPATH=../807pt_aelk/807pt_aelk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
807 PT 102 AELK
807 PT 102 AELK
100x32
100
145
90x70
70x50
8.5
110
Ball bearing
807 PT 127 AELK
807 PT 127 AELK
125x32
100
165
90x70
70x50
8.5
120
Ball bearing
807 PT 150 AELK
807 PT 150 AELK
150x32
120
195
90x70
70x50
8.5
134
Ball bearing
807 PT 200 AELK
807 PT 200 AELK
200x32
120
251
90x70
70x50
8.5
167
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表