slovenčina
English
320 PT-GK/G/GL/GKL - Swivel castor
Rollenbau
Institutional Castors
Series 320P/R up to max. 90 kg
320P-G
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_320pr/320p_g/320p_g_asmtab.prj},{NB=320 PT 50 GL},{ORDERNO=320 PT 50 GL},{WDAB=50x18+18},{LC=60},{H=73},{TP=55x55},{HS=40x40/42x42},{HD=6.2},{SR=50.0},{WB=Nylon plain bearing},{WHEEL=50 GL-6},{VERPRA=1},{VER=1},{VERWHEEL=11.000},{PPATH=320p_g/320p_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
320 PT 50 GK
320 PT 50 GK
50x22+22
60
73
55x55
40x40/42x42
6.2
50.0
Ball bearing
320 PT 50 G
320 PT 50 G
50x19+19
60
73
55x55
40x40/42x42
6.2
50.0
Nylon plain bearing
320 PT 50 GL
320 PT 50 GL
50x18+18
60
73
55x55
40x40/42x42
6.2
50.0
Nylon plain bearing
320 PT 75 GK
320 PT 75 GK
75x25+25
90
103
77x67
61.5x51.5
8.5
65.5
Ball bearing
320 PT 75 GKL
320 PT 75 GKL
75x25+25
90
103
77x67
61.5x51.5
8.5
65.5
Ball bearing
320 PT 75 G
320 PT 75 G
75x25+25
90
103
77x67
61.5x51.5
8.5
65.5
Nylon plain bearing
320 PT 75 GL
320 PT 75 GL
75x25+25
90
103
77x67
61.5x51.5
8.5
65.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表