slovenčina
English
XRST/XRT-PSBX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-PS
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_ps/xtr_psbx_asmtab.prj},{NB=XRST 125 PSBX},{ORDERNO=XRST 125 PSBX},{WDAB=125x40},{LC=250},{H=160},{HD=12.5},{SR=140},{WB=Roller bearing},{VER=2},{BODY=XRST 125 40},{SHAFT=XRS 125 40},{WHEEL=125 PSBX 15},{BD=15.000},{PPATH=xr_psbx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XRST 100 PSBX
XRST 100 PSBX
100x40
250
129
12.5
140
Roller bearing
XRST 125 PSBX
XRST 125 PSBX
125x40
250
160
12.5
140
Roller bearing
XRT 150 PSBX
XRT 150 PSBX
150x40
250
181
12.5
140
Roller bearing
XRT 200 PSBX
XRT 200 PSBX
200x50
300
240
12.5
168
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表