slovenčina
English
XRT-D - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-D
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_d/xrt_d_asmtab.prj},{NB=XRT 100 D},{ORDERNO=XRT 100 D},{WDAB=100x30},{LC=75},{H=128},{HD=12.5},{SR=108},{WB=Nylon plain bearing},{BODY=XRT 100 40},{PLATE=XR 100 40},{SHAFT=XR 100 40},{WHEEL=100 D-12},{BD=12.000},{VER=2},{PPATH=xr_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XRT 80 D
XRT 80 D
80x25
50
106
12.5
108
Nylon plain bearing
XRT 100 D
XRT 100 D
100x30
75
128
12.5
108
Nylon plain bearing
XRT 125 D
XRT 125 D
125x38
90
154
12.5
108
Nylon plain bearing
XRT 150 D
XRT 150 D
150x40
125
181
12.5
140
Nylon plain bearing
XRT 200 D
XRT 200 D
200x50
205
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表