slovenčina
English
XRT/XRST-AL/ALBX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-AL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_al/xrt_al_albx_asmtab.prj},{NB=XRST 125 ALBX},{ORDERNO=XRST 125 ALBX},{WDAB=125x30},{LC=230},{H=160},{HD=12.5},{SR=140},{WB=Roller bearing},{BODY=XRST 125 40},{PLATE=XRS 125 40},{SHAFT=XR 125 40},{WHEEL=125 ALBX 15},{BD=15.000},{VER=2},{PPATH=xr_al_albx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XRT 80 AL
XRT 80 AL
80x25
100
106
12.5
108
Nylon plain bearing
XRT 100 ALBX
XRT 100 ALBX
100x30
150
128
12.5
108
Roller bearing
XRT 100 AL
XRT 100 AL
100x30
150
128
12.5
108
Nylon plain bearing
XRT 125 ALBX
XRT 125 ALBX
125x30
150
154
12.5
108
Roller bearing
XRST 125 ALBX
XRST 125 ALBX
125x30
230
160
12.5
140
Roller bearing
XRT 125 AL
XRT 125 AL
125x30
150
154
12.5
108
Nylon plain bearing
XRST 125 AL
XRST 125 AL
125x30
230
160
12.5
140
Nylon plain bearing
XRT 150 ALBX
XRT 150 ALBX
150x40
250
181
12.5
140
Roller bearing
XRT 150 AL
XRT 150 AL
150x40
250
181
12.5
140
Nylon plain bearing
XRT 200 ALBX
XRT 200 ALBX
200x50
370
240
12.5
168
Roller bearing
XRT 200 AL
XRT 200 AL
200x50
370
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表