slovenčina
English
XD/XS/XSS/XL-A/ABX - Swivel castor
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_a/xd_a_abx_asmtab.prj},{NB=XS 125 A},{ORDERNO=XS 125 A},{WDAB=125x30},{LC=250},{H=160},{TP=102x83},{HS=80x60},{HD=9},{SR=111.5},{WB=Nylon plain bearing},{VER=1},{BODY=XS 125 40},{SHAFT=XD 125 40},{WHEEL=125 A-15},{BD=15.000},{PD=55.000},{PPATH=xd_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XD 80 A
XD 80 A
80X24
120
106
102x83
80x60
9
73.0
Nylon plain bearing
XD 100 ABX
XD 100 ABX
100x30
150
128
102x83
80x60
9
87.0
Roller bearing
XD 100 A
XD 100 A
100x30
150
128
102x83
80x60
9
87.0
Nylon plain bearing
XD 125 ABX
XD 125 ABX
125x30
150
154
102x83
80x60
9
102.5
Roller bearing
XS 125 ABX
XS 125 ABX
125x30
250
160
102x83
80x60
9
111.5
Roller bearing
XSS 125 ABX
XSS 125 ABX
125x30
250
160
135x110
105x80
11
111.5
Roller bearing
XD 125 A
XD 125 A
125x30
150
154
102x83
80x60
9
102.5
Nylon plain bearing
XS 125 A
XS 125 A
125x30
250
160
102x83
80x60
9
111.5
Nylon plain bearing
XSS 125 A
XSS 125 A
125x30
250
160
135x110
105x80
11
111.5
Nylon plain bearing
XD 150 ABX
XD 150 ABX
150x40
250
181
135x110
105x80
11
126.0
Roller bearing
XL 150 ABX
XL 150 ABX
150x40
250
181
102x83
80x60
9
126.0
Roller bearing
XD 150 A
XD 150 A
150x40
250
181
135x110
105x80
11
126.0
Nylon plain bearing
XL 150 A
XL 150 A
150x40
250
181
102x83
80x60
9
126.0
Nylon plain bearing
XD 175 ABX
XD 175 ABX
175x40
370
216
135x110
105x80
11
144.5
Roller bearing
XD 175 A
XD 175 A
175x40
370
216
135x110
105x80
11
144.5
Nylon plain bearing
XD 200 ABX
XD 200 ABX
200x50
370
240
135x110
105x80
11
159.0
Roller bearing
XD 200 A
XD 200 A
200x50
370
240
135x110
105x80
11
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表