slovenčina
English
IP/IPS-PSKX - Swivel castor
Rollenbau
Stainless Steel Castors
Series IP up to max. 600 kg
IP-PS
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_ip/ip_ps/ip_pskx_asmtab.prj},{NB=IP 125 PSBX},{ORDERNO=IP 125 PSBX},{WDAB=125x40},{LC=300},{H=162},{TP=105x85},{HS=80x60},{HD=9},{SR=104.5},{WB=Nylon plain bearing},{VER=1},{BODY=IP 126},{SHAFT=IP 126},{WHEEL=125 PSBX 15},{PD=76.000},{PPATH=parts/ip_ps_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IP 100 PSKX
IP 100 PSKX
100x40
250
137
105x85
80x60
9
92.0
Roller bearing
IP 100 PSBX
IP 100 PSBX
100x40
250
137
105x85
80x60
9
92.0
Nylon plain bearing
IPS 100 PSKX
IPS 100 PSKX
100x40
250
137
135x110
105x80
11
92.0
Roller bearing
IPS 100 PSBX
IPS 100 PSBX
100x40
250
137
135x110
105x80
11
92.0
Nylon plain bearing
IP 125 PSKX
IP 125 PSKX
125x40
300
162
105x85
80x60
9
104.5
Roller bearing
IP 125 PSBX
IP 125 PSBX
125x40
300
162
105x85
80x60
9
104.5
Nylon plain bearing
IPS 125 PSKX
IPS 125 PSKX
125x40
300
162
135x110
105x80
11
104.5
Roller bearing
IPS 125 PSBX
IPS 125 PSBX
125x40
300
162
135x110
105x80
11
104.5
Nylon plain bearing
IP 150 PSKX
IP 150 PSKX
150x40
400
192
135x110
105x80
11
124.0
Roller bearing
IP 150 PSBX
IP 150 PSBX
150x40
400
192
135x110
105x80
11
124.0
Nylon plain bearing
IP 200 PSKX
IP 200 PSKX
200x50
600
248
135x110
105x80
13
160.0
Roller bearing
IP 200 PSBX
IP 200 PSBX
200x50
600
248
135x110
105x80
13
160.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表