slovenčina
English
INFSS-A - Fixed castor
Rollenbau
Stainless Steel Castors
Series INSS up to max. 800 kg
INSS-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_inss/inss_a/infss_a_asmtab.prj},{NB=INFSS 150 A},{ORDERNO=INFSS 150 A},{WDAB=150x48},{LC=400},{H=200},{TP=150x150},{HS=125x125},{HD=11},{WB=Nylon plain bearing},{VER=3},{BD=20},{VERB=2},{VERS=2},{WHEEL=150 A-20},{PPATH=inss_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
INFSS 126 A
INFSS 126 A
125x45
250
165
140x127
114x105
11
Nylon plain bearing
INFSS 150 A
INFSS 150 A
150x48
400
200
150x150
125x125
11
Nylon plain bearing
INFSS 150 AA
INFSS 150 AA
150x48+48
800
205
150x150
125x125
11
Nylon plain bearing
INFSS 200 A
INFSS 200 A
200x50
600
241
150x150
125x125
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表