slovenčina
English
INT-KBX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-K
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_k/int_kbx_asmtab.prj},{NB=INT 125 KBX},{ORDERNO=INT 125 KBX},{WDAB=125x38},{LC=125},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=155},{WB=Roller bearing},{VER=2},{BODY=INT 125 50},{SHAFT=IN 125 50},{WHEEL=125 KB 15},{BD=15.000},{PD=80.000},{PPATH=in_kbx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 125 KBX
INT 125 KBX
125x38
125
155
135x110
105x80
11
155
Roller bearing
INT 160 KBX
INT 160 KBX
160x40
180
185
135x110
105x80
11
150
Roller bearing
INT 200 KBX
INT 200 KBX
200x50
205
230
135x110
105x80
11
190
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表