slovenčina
English
CRS/CR-PSK/PSB - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-PS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_ps/cr_ps_sc_asmtab.prj},{NB=CRS 125 PSB},{ORDERNO=CRS 125 PSB},{WDAB=125x40},{WHEEL=125 PSK 15},{LC=200},{H=160},{HD=12.5},{SR=111.5},{WB=Roller bearing},{VER1=PS},{PPATH=../cr_asmtpl.prj},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CRS 100 PSK
CRS 100 PSK
100x40
200
129
12.5
96.0
Ball bearing
CRS 100 PSB
CRS 100 PSB
100x40
200
129
12.5
96.0
Roller bearing
CRS 125 PSK
CRS 125 PSK
125x40
200
160
12.5
111.5
Ball bearing
CRS 125 PSB
CRS 125 PSB
125x40
200
160
12.5
111.5
Roller bearing
CR 150 PSK
CR 150 PSK
150x40
200
181
12.5
126.0
Ball bearing
CR 150 PSB
CR 150 PSB
150x40
200
181
12.5
126.0
Roller bearing
CR 200 PSK
CR 200 PSK
200x50
300
240
12.5
159.0
Ball bearing
CR 200 PSB
CR 200 PSB
200x50
300
240
12.5
159.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表