slovenčina
English
CR/CRS-ELPGB - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-ELPG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_elpg/crs_elpg_asmtab.prj},{NB=CRS 125 ELPGB},{ORDERNO=CRS 125 ELPGB},{WDAB=125x40},{LC=200},{WD=125},{H=163},{HD=12.5},{SR=111.5},{HW=45},{BD=15},{VER=1},{VER3=1},{VERS=1},{WHEEL=125 ELPGB 15},{WB=Roller bearing},{PPATH=parts/cr_elpg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
BD
Bore diameter
[mm]
WB
ⁿ/ₐ
CRS 125 ELPGB
CRS 125 ELPGB
125x40
200
163
12.5
111.5
15
Roller bearing
CRS 160 ELPGK
CRS 160 ELPGK
160x45
300
199
12.5
136.0
20
Ball bearing
CR 200 ELPGK
CR 200 ELPGK
200x50
300
249
12.5
159.0
20
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表