slovenčina
English
CDF/CSF-EGK/EGB - Fixed castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-EG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_eg/cdf_egk_asmtab.prj},{NB=CDF 125 LEGB},{ORDERNO=CDF 125 LEGB},{WDAB=125x40},{LC=120},{H=154},{TP=102x83},{HS=80x60},{HD=9.0},{SR=136.0},{WB=Roller bearing},{WHEEL=125 LEGB 15},{VER=20},{VER1=3},{X=4},{PPATH=parts/cd_eg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDF 100 EGK
CDF 100 EGK
100x40
120
128
102x83
80x60
9.0
87.0
Ball bearing
CDF 100 EGB
CDF 100 EGB
100x40
120
128
102x83
80x60
9.0
102.5
Roller bearing
CDF 125 LEGK
CDF 125 LEGK
125x40
120
154
102x83
80x60
9.0
102.5
Ball bearing
CDF 125 LEGB
CDF 125 LEGB
125x40
120
154
102x83
80x60
9.0
136.0
Roller bearing
CSF 160 EGK
CSF 160 EGK
160x50
300
196
135x110
105x80
11.0
136.0
Ball bearing
CSF 160 EGB
CSF 160 EGB
160x50
300
196
135x110
105x80
11.0
159.0
Roller bearing
CDF 200 EGK
CDF 200 EGK
200x50
300
240
135x110
105x80
11.0
159.0
Ball bearing
CDF 200 EGB
CDF 200 EGB
200x50
300
240
135x110
105x80
11.0
165.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表