slovenčina
English
PD-ZSK - Swivel castor
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-ZS
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_zs/pd_zsk_asmtab.prj},{NB=PD 126 ZSK},{ORDERNO=PD 126 ZSK},{WDAB=125x40},{LC=400},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Ball bearing},{WHEEL=126 ZSK 20},{VER=2},{VER1=1},{PPATH=parts/pd_zs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PD 101 ZSK
PD 101 ZSK
100x40
350
138
105x85
80x60
8.5
92.0
Ball bearing
PD 126 ZSK
PD 126 ZSK
125x40
400
164
135x110
105x80
10.5
104.5
Ball bearing
PD 150 ZSK
PD 150 ZSK
150x40
450
195
135x110
105x80
10.5
125.0
Ball bearing
PD 200 ZSK
PD 200 ZSK
200x50
850
250
135x110
105x80
12.5
165.0
Ball bearing
PD 250 ZSK
PD 250 ZSK
250x50
800
305
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表