slovenčina
English
PDT-TLBA - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-TLBA
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_tlba/pdt_tlbak_asmtab.prj},{NB=PDT 125 TLBAK},{ORDERNO=PDT 125 TLBAK},{WDAB=125x50},{LC=450},{H=174},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170.0},{WB=Ball bearing},{WHEEL=125 TLBAK 20},{VER=2},{VER1=2},{PPATH=parts/pd_tlba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 100 TLBAK
PDT 100 TLBAK
100x50
350
138
105x80
80x60
8.5
140.0
Ball bearing
PDT 125 TLBAK
PDT 125 TLBAK
125x50
450
174
135x110
105x80
12.5
170.0
Ball bearing
PDT 150 TLBAK
PDT 150 TLBAK
150x50
575
203
135x110
105x80
12.5
140.0
Ball bearing
PDT 200 TLBAK
PDT 200 TLBAK
200x50
775
250
135x110
105x80
12.5
170.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表