slovenčina
English
69F/69R-BA - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Castors for staging applications
69-BA
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/castors_for_staging_applications/69_ba/69f_69r_ba_asmtab.prj},{NB=69F/100-40 BA},{ORDERNO=69F/100-40 BA},{WDAB=100x40},{LC=280},{H=125},{TP=135x105},{HS=105x80},{HD=11},{SR=140},{WB=Ball bearing},{WHEEL=BA 100x40},{VER=1},{PPATH=assemblies/69f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
69F/100-40 BA
69F/100-40 BA
100x40
280
125
135x105
105x80
11
140
Ball bearing
69R/100-40 BA
69R/100-40 BA
100x40
280
125
135x105
105x80
11
98
Ball bearing
69R/150-50 BA
69R/150-50 BA
150x50
700
204
135x105
105x80
11
123
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表