Series AH | Industrial Handles - Handle lever / machine handles for industrial equipment: aluminum, front or rear mounting
Rohde
Handles
Handle lever
Powered by
CAD模型選擇
{rohde/industriegriffe/10_griffhebel/ah.prj},{NB=10_griffhebel - AH - AH-14_R125_14},{BEST=AH-14.R125.14},{NAME=AH-14_R125_14},{INAME=AH2d14_R125_14},{SHA256=cShFKfDsVLP1XeNSaBOgjU8yqZnIGz4CRn39ovkKyio=},{BA=14},{L=125},{M=M5},{S1=M5x25},{S2=M5x30},{MAT=Aluminium},{O=eloxiert},{FARBE=schwarz},{AUS=Befestigung rückseitig},{N=1000},{PDF=127},{ZTN=83024900},{NT1=Griffhebel / Maschinengriffe für Industrieanlagen: Aluminium, frontseitige o. rückseitige Montage},{NN1=Serie AH | Industriegriffe},{SYN=Griffe, Griff, Maschinengriff, Maschinen, Maschine, Industrie, Anlagen, frontseitig, rückseitig, Befestigung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
ⁿ/ₐ
L
Total length
ⁿ/ₐ
M
Thread
ⁿ/ₐ
S1
ⁿ/ₐ
S2
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
10_griffhebel - AH - AH-1...
AH-14.F125.11
14
125
M5
M5x25
M5x30
Aluminium
anodized
silver
attachment from the front
1000
127
83024900
10_griffhebel - AH - AH-1...
AH-14.F125.14
14
125
M5
M5x25
M5x30
Aluminium
anodized
black
attachment from the front
1000
127
83024900
10_griffhebel - AH - AH-1...
AH-14.R125.11
14
125
M5
M5x25
M5x30
Aluminium
anodized
silver
attachment from behind
1000
127
83024900
10_griffhebel - AH - AH-1...
AH-14.R125.14
14
125
M5
M5x25
M5x30
Aluminium
anodized
black
attachment from behind
1000
127
83024900
10_griffhebel - AH - AH-2...
AH-20.F165.11
20
165
M8
M8x25
M8x40
Aluminium
anodized
silver
attachment from the front
1000
127
83024900
10_griffhebel - AH - AH-2...
AH-20.F165.14
20
165
M8
M8x25
M8x40
Aluminium
anodized
black
attachment from the front
1000
127
83024900
10_griffhebel - AH - AH-2...
AH-20.R165.11
20
165
M8
M8x25
M8x40
Aluminium
anodized
silver
attachment from behind
1000
127
83024900
10_griffhebel - AH - AH-2...
AH-20.R165.14
20
165
M8
M8x25
M8x40
Aluminium
anodized
black
attachment from behind
1000
127
83024900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表