您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series RP | Industrial Handles - Tubular handles / machine handles for industrial equipment: aluminum, plastic / polyamide, heavy duty
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/rp.prj},{NB=03_buegelgriffe - RP - RP-20_300_62},{BEST=RP-20.300.62},{NAME=RP-20_300_62},{INAME=RP2d20_300_62},{SHA256=b1t21lhbOYcFlXtbTKSHuFROqWjb59a/zEwh0n1dAAs=},{BESTSTP=RP-20_300_62},{NTTEXT=Griffe aus Einzelelementen},{NNTEXT=Griffserie RP},{MAT=Rohr: Aluminium | Schenkel: Polyamid PA6},{O=eloxiert},{FARBE=silber},{PDF=46},{BA=300},{L=324},{M=M8x20},{AUS=Befestigung frontseitig},{N=500},{V=A},{NN1=Serie RP | Industriegriffe},{NT1=Rohrgriffe / Maschinengriffe für Industrieanlagen: Aluminium, Kunststoff, hochbelastbar},{SYN=Griffe, Griff, Rohrgriff, Bügelgriff, Bügelgriffe, Bogengriff, Bogengriffe, Maschinen, Maschine, Industrie, hohe Belastung, belastbar, rund}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTSTP
Artikel wie STEP
[mm]
BEST
Order no.
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
BA
Drilling distance
[mm]
L
Total length
[mm]
M
Thread
[mm]
AUS
Version
ⁿ/ₐ
N
Load capacity
[N]
V
Version
ⁿ/ₐ
03_buegelgriffe - RP - RP...
RP-20_000_84
RP-20.000.84
Griffe aus Einzelelemente...
Griffserie RP
polyamide PA6
fine structure
black
46
03_buegelgriffe - RP - RP...
RP-20_001_01
RP-20.001.01
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium
anodized
silver
46
A
03_buegelgriffe - RP - RP...
RP-20_180_37
RP-20.180.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
180
204
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_180_62
RP-20.180.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
180
204
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_180_63
RP-20.180.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
180
204
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_200_37
RP-20.200.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
200
224
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_200_62
RP-20.200.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
200
224
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_200_63
RP-20.200.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
200
224
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_250_37
RP-20.250.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
250
274
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_250_62
RP-20.250.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
250
274
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_250_63
RP-20.250.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
250
274
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_300_37
RP-20.300.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
300
324
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_300_62
RP-20.300.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
300
324
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_300_63
RP-20.300.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
300
324
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_350_37
RP-20.350.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
350
374
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_350_62
RP-20.350.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
350
374
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_350_63
RP-20.350.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
350
374
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_400_37
RP-20.400.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
400
424
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_400_62
RP-20.400.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
400
424
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_400_63
RP-20.400.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
400
424
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_500_37
RP-20.500.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
500
524
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_500_62
RP-20.500.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
500
524
M8x20
attachment from the front
500
A
03_buegelgriffe - RP - RP...
RP-20_500_63
RP-20.500.63
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
with plastic cover
black
46
500
524
M8x20
attachment from the front
500
B
03_buegelgriffe - RP - RP...
RP-20_600_37
RP-20.600.37
Griffe aus Einzelelemente...
Griffserie RP
tube: stainless steel | s...
fine ground
600
624
M8x20
attachment from the front
500
03_buegelgriffe - RP - RP...
RP-20_600_62
RP-20.600.62
Griffe aus Einzelelemente...
Griffserie RP
tube: aluminium | shank: ...
anodized
silver
46
600
624
M8x20
attachment from the front
500
A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series EM-12 | Industrial Handles - Angled bow / machine handles for indust...
Rohde
08.06.2023
Series KG | Industrial Handles - Bow handles / machine handles for industri...
Rohde
08.06.2023
Series MS-02 | Industrial Handles - Bow handles for machine / equipment / a...
Rohde
08.06.2023
Series RS | Industrial Handles - Tubular handles / machine handles for indu...
Rohde
08.06.2023
Series WS | Industrial Handles - Diagonal offset handles / machine handles ...
Rohde
08.06.2023
Series ET | Industrial Handles - Bow handles / machine handles for food pro...
Rohde
08.06.2023
Series AM | Industrial Handles - Angled bow / machine handles for industria...
Rohde
08.06.2023
UCF-AB - Aluminum Pull
NBK (Nabeya Bi-tech Kaisha)
21.09.2023
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
Series ER-33.A | Industrial Handles - Angled tubular handles / machine hand...
Rohde
08.06.2023
Series EU | Industrial Handles - Bow handles / machine handles for industri...
Rohde
08.06.2023
Series U5| Industrial Handles - Tubular handles / machine handles for indus...
Rohde
08.06.2023
Series MA-34 | Industrial Handles - Carrying / machine handles for instrume...
Rohde
08.06.2023
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表