目錄: Rodogrip
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodogrip
PNST - Locknuts, axial tightening, axial slant set screws
Rodogrip
Powered by
CAD模型選擇
{rodogrip/pnst.prj},{NB=PNST95x2},{IDNR=PNST95x2},{D=125.000},{DVN=93.000},{P=2.000},{DV=95.000},{H=26.000},{D1=113.000},{DNP=6.800},{DVP=8.000},{NR=6.000},{G=10.000},{B=7.000},{T=4.000},{C=110.000},{M=8},{MAXNM=18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Part Number
ⁿ/ₐ
D
External diameter
[mm]
H
Thickness
[mm]
D1
Relief
[mm]
NR
Number of slots
[mm]
G
Slot
[mm]
B
Hole
[mm]
T
Slot depth
[mm]
C
Centre distance
[mm]
M
Thread
ⁿ/ₐ
MAXNM
Load
[Nm]
PNST17x1
PNST17x1
32.000
16.000
27.000
3.000
4.000
0.000
2.000
0.000
5
4.5
PNST20x1
PNST20x1
38.000
16.000
33.000
3.000
4.000
0.000
2.000
0.000
5
4.5
PNST20x1.5
PNST20x1.5
38.000
16.000
33.000
3.000
4.000
0.000
2.000
0.000
6
8
PNST25x1.5
PNST25x1.5
38.000
18.000
33.000
3.000
5.000
0.000
2.000
0.000
6
8
PNST30x1.5
PNST30x1.5
45.000
18.000
40.000
3.000
5.000
0.000
2.000
0.000
6
8
PNST35x1.5
PNST35x1.5
52.000
18.000
47.000
3.000
5.000
0.000
2.000
0.000
8
18
PNST40x1.5
PNST40x1.5
58.000
20.000
52.000
3.000
6.000
0.000
2.500
0.000
8
18
PNST45x1.5
PNST45x1.5
65.000
20.000
59.000
3.000
6.000
0.000
2.500
0.000
8
18
PNST50x1.5
PNST50x1.5
70.000
20.000
64.000
3.000
6.000
0.000
2.500
0.000
8
18
PNST55x2
PNST55x2
75.000
22.000
68.000
3.000
7.000
6.000
3.000
65.000
8
18
PNST60x2
PNST60x2
80.000
22.000
73.000
3.000
7.000
6.000
3.000
70.000
8
18
PNST65x2
PNST65x2
85.000
22.000
78.000
3.000
7.000
6.000
3.000
75.000
8
18
PNST70x2
PNST70x2
92.000
24.000
84.000
3.000
8.000
7.000
3.500
81.000
8
18
PNST75x2
PNST75x2
98.000
24.000
90.000
3.000
8.000
7.000
3.500
87.000
8
18
PNST80x2
PNST80x2
105.000
24.000
96.000
3.000
8.000
7.000
3.500
93.000
8
18
PNST85x2
PNST85x2
110.000
24.000
102.000
6.000
8.000
7.000
3.500
98.000
8
18
PNST90x2
PNST90x2
120.000
26.000
108.000
6.000
10.000
7.000
4.000
105.000
8
18
PNST95x2
PNST95x2
125.000
26.000
113.000
6.000
10.000
7.000
4.000
110.000
8
18
PNST100x2
PNST100x2
130.000
26.000
118.000
6.000
10.000
7.000
4.000
115.000
8
18
PNST105x2
PNST105x2
140.000
28.000
125.000
6.000
10.000
7.000
4.000
123.000
10
35
PNST110x2
PNST110x2
145.000
28.000
132.000
6.000
10.000
7.000
4.000
128.000
10
35
PNST115x2
PNST115x2
150.000
28.000
137.000
6.000
10.000
7.000
4.000
133.000
10
35
PNST120x2
PNST120x2
155.000
30.000
142.000
6.000
12.000
7.000
5.000
138.000
10
35
PNST125x2
PNST125x2
160.000
30.000
147.000
6.000
12.000
7.000
5.000
143.000
10
35
PNST130x2
PNST130x2
165.000
30.000
152.000
6.000
12.000
7.000
5.000
148.000
10
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ANS - Precision locknuts radial tightening narrow series 3 tightening point...
Rodogrip
30.11.2011
PNSAC - Locknuts, axial tightening, axial screws
Rodogrip
30.11.2011
Reference 79400 - Retaining ring for shaft DIN 471 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79020 - Grooved pin half length reverse grooved - ISO 8741 - Pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
RDUK - Schre spacer with locknut
Rodoset
30.11.2011
Stem
Rollenbau
27.09.2017
DIN11851 - Nut F
Alfa Laval
23.12.2022
PNSA - Locknuts, axial tightening, axial set screws
Rodogrip
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
RF-AE - Rod eye with spherical bearing
Rodobal
30.11.2011
GUK - Self-locking nuts, Type GUK
KVT Fastening
22.12.2023
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
Modèle R5-75 - Roulement à aiguilles à auto-alignement sans bague intérieur...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
V.2EIF - SPLIT LOCK NUTS Inox A1 / S.S 303
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表