目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RM-AE - Rod eye with spherical bearing
Rodobal
Powered by
CAD模型選擇
{rodobal/rm_ae.prj},{NB=RM10AE},{IDNR=RM_AE},{D2=10.000},{B=14.000},{M=10.500},{O=12.900},{D1=28.000},{F=48.000},{L=62.000},{GL=29.000},{A=19.050},{G=M10x1.5},{SR=1740},{ALFA=13},{PESO=56},{DD2=10.000},{GN=8.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D2
Bearing bore
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
D1
Housing diameter
[mm]
F
Axis
[mm]
L
Overall dimension
[mm]
GL
Threaded portion
[mm]
A
Inner ring diameter
[mm]
G
Thread
ⁿ/ₐ
SR
Radial static
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RM5AE
5.000
8.000
6.000
7.700
18.000
33.000
42.000
20.000
11.112
M5x0.8
430
13
13
RM6AE
6.000
9.000
6.750
8.900
20.000
36.000
46.000
22.000
12.700
M6x1
600
13
20
RM8AE
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1100
13
33
RM10AE
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
1740
13
56
RM12AE
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
2530
13
87
RM14AE
14.000
19.000
13.500
16.800
36.000
60.000
78.000
36.000
25.400
M14x2
2600
15
129
RM16AE
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
3640
15
189
RM20AE
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
5280
15
348
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表