目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Front trim panels, bottom - for TS
Rittal
系统附件
门锁
扩装附件用于模块化的面部设计
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/ausbauzubehoer_modulare_frontgestaltung_ts/frontblenden_unten_ip_54_asmtab.prj},{NB=9672.346},{BEST=9672.346},{INFO=PDF Katalog},{BEZ=Frontblenden unten, IP 54 BxH 600/300 mm},{B=600},{H=300},{VE=1 St.},{GEW=4.000},{VERS=2},{B1=592},{B2=516.5},{B3=478.5},{B4=478.5},{H1=290.25},{H2=255},{H3=39.5},{H4=255.5},{INFOPAGE=hb34_s553},{X=0},{CNSECLASS51=27-18-22-10},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-14-24-23},{CNSETIM40=EC000269},{PPATH=assemblies/frontblenden_unten_ip_54_asmtpl.prj},{STATUSPIM=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ
Short name
ⁿ/ₐ
B
用于机柜宽度
[mm]
H
高度
[mm]
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
9672.334
9672.334
Front trim panels bottom,...
400
100
1个
1.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.344
9672.344
Front trim panels bottom,...
400
300
1个
2.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.336
9672.336
Front trim panels bottom,...
600
100
1个
2.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.346
9672.346
Front trim panels bottom,...
600
300
1个
4.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.338
9672.338
Front trim panels bottom,...
800
100
1个
2.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.348
9672.348
Front trim panels bottom,...
800
300
1个
5.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.354
9672.354
Front trim panels bottom,...
400
300
1个
2.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.356
9672.356
Front trim panels bottom,...
600
300
1个
3.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
9672.358
9672.358
Front trim panels bottom,...
800
300
1个
3.000
27-18-22-10
27-18-22-90
27-14-24-23
EC000269
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表