目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
金属电缆盖板 - with metric knockouts
Rittal
系统附件
电缆铺设
封盖板
Powered by
CAD模型選擇
{rittal/sys_zub/kabelfuehrung/flanschplatten/metall_flanschplatten.prj},{NB=1581.200},{BEST=1581.200},{INFO=PDF Katalog},{BEZ=KX Metall- Flanschplatte},{BEZ1=KX Metall- Flanschplatte},{BEZ2=},{M12=-},{M16=-},{M20=12},{M25=-},{M32=-},{M40=-},{GEW=0.320},{INFOPAGE=hb34_s655},{G=21},{CNSECLASS51=27-18-91-22},{CNSECLASS70=27-18-91-90},{CNSECLASS80=27-14-24-21},{CNSETIM40=EC000211},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
M12
Number of cable entries - M12
ⁿ/ₐ
M16
Number of cable entries - M16
ⁿ/ₐ
M20
Number of cable entries - M20
ⁿ/ₐ
M25
Number of cable entries - M25
ⁿ/ₐ
M32
Number of cable entries - M32
ⁿ/ₐ
M40
Number of cable entries - M40
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
1581.100
1581.100
金属电缆盖板
with metric knockouts
-
-
12
-
-
-
0.240
27-18-91-22
27-18-91-90
27-14-24-21
EC000211
1581.200
1581.200
KX Metal cable gland plat...
-
-
12
-
-
-
0.320
27-18-91-22
27-18-91-90
27-14-24-21
EC000211
2561.100
2561.100
金属电缆盖板
with metric knockouts
-
-
9
4
2
-
0.360
27-18-91-22
27-18-91-90
27-14-24-21
EC000211
2562.100
2562.100
金属电缆盖板
with metric knockouts
-
2
5
13
2
2
0.600
27-18-91-22
27-18-91-90
27-14-24-21
EC000211
2563.100
2563.100
金属电缆盖板
with metric knockouts
1
-
12
11
8
4
0.960
27-18-91-22
27-18-91-90
27-14-24-21
EC000211
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表