目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Component shelf for frame attachment - for TS
Rittal
系统附件
内部扩装
部件承板
部件承板,用于框架固定
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/geraeteboeden/ger_zur_rahmen/ger_zur_rahmen_600_und_800.prj},{NB=7466.735},{BEST=7466.735},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=Geräteboden},{BEZ2=zur Rahmenbefestigung},{BEZ3=gelocht},{SB=600},{BB=100},{T=700},{H=45},{VER=2},{B=471},{INFOPAGE=hb34_s627},{GEW=8.810},{C=581.500},{D=7.000},{E=5.000},{F=525.000},{L=696.000},{L1=606.000},{L2=595.500},{L3=475},{CNSECLASS51=27-18-92-18},{CNSECLASS70=27-18-92-61},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
SB
Enclosure width
[mm]
BB
Load
[kg]
T
Component shelf depth
[mm]
H
Component shelf height
[mm]
B
宽度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7164.035(1)
7164.035
Component shelf
for frame attachment
gelocht
600
50
400
29
471
2.670
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7165.035(1)
7165.035
Component shelf
for frame attachment
gelocht
600
50
500
29
471
3.190
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7166.035(1)
7166.035
Component shelf
for frame attachment
gelocht
600
50
600
29
471
3.830
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7166.735(1)
7166.735
Component shelf
for frame attachment
gelocht
600
50
700
29
471
4.090
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7464.035(1)
7464.035
Component shelf
for frame attachment
gelocht
600
100
400
45
471
5.630
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7465.035(1)
7465.035
Component shelf
for frame attachment
gelocht
600
100
500
45
471
6.710
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7466.035(1)
7466.035
Component shelf
for frame attachment
gelocht
600
100
600
45
471
7.670
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7466.735(1)
7466.735
Component shelf
for frame attachment
gelocht
600
100
700
45
471
8.810
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7184.035(1)
7184.035
Component shelf
for frame attachment
gelocht
800
50
400
29
671
3.460
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7185.035(1)
7185.035
Component shelf
for frame attachment
gelocht
800
50
500
29
671
4.140
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7186.035(1)
7186.035
Component shelf
for frame attachment
gelocht
800
50
600
29
671
5.050
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7186.735(1)
7186.735
Component shelf
for frame attachment
gelocht
800
50
700
29
671
5.490
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7484.035(1)
7484.035
Component shelf
for frame attachment
gelocht
800
100
400
45
671
7.490
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7485.035(1)
7485.035
Component shelf
for frame attachment
gelocht
800
100
500
45
671
8.600
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7486.035(1)
7486.035
Component shelf
for frame attachment
gelocht
800
100
600
45
671
9.930
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
7486.735(1)
7486.735
Component shelf
for frame attachment
gelocht
800
100
700
45
671
11.200
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表