目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Component shelf, static installation - on the 482.6 mm (19'') mounting angles for TE, TS, FR(i)
Rittal
系统附件
内部扩装
部件承板
"固定在 19"" 型材上的部件承板"
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/geraeteboeden/ger_zur_bef_rahmen/geraeteboden_festeinbau.prj},{NB=7000.620(2)},{BEST=7000.620},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=19 Zoll Geräteboden für Festeinbau},{BEZ2=zur Direktverschraubung ohne Einbausatz},{BEZ3=500 mm tief,Belastbarkeit 30 kg,statisch},{B=511},{H=22},{T=413},{INFOPAGE=hb32_s1018},{CNSECLASS51=27-18-92-18},{CNSECLASS70=27-18-92-61},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{GEW=3.450},{STATUSPIM=50},{EOLDATE=30.06.2022}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年6月30日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
LINA
明細表
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
7000.620
482.6 mm (19 inch) compon...
direct screw-fastening wi...
D=500mm,load c.30kg,st.
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
3.450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表