目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Busbar connector
Rittal
配电组件
RiLine60
母线系统 RiLine
RiLine 附件
母线
Powered by
CAD模型選擇
{rittal/stromverteilungs/sammelschienensysteme/riline60/riline_zubehoer/sammelschienen/schienenverbinder_asmtab.prj},{NB=3515.000},{BEST=3515.000},{BEZ1=PLS Schienenverbindersatz 1600A},{BEZ2=Anreihverbindung, von Schrank zu Schrank},{INFO=PDF Katalog},{B=150},{INFOPAGE=hb33_s313},{VE=3},{PPATH=../../../halter_u_zub/assemblies/schienenverbinder_asmtpl.prj},{VERS=4},{CNSECLASS51=27-37-06-01},{CNSECLASS70=27-40-06-06},{CNSECLASS80=27-40-06-06},{CNSETIM40=EC000713},{GEW=4.014}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
VE
包装 (件)
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
3504.000
3504.000
PLS busbar connector set ...
(single connection)
50
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
1.023
3505.000
3505.000
PLS busbar connector set ...
Baying connection, from e...
150
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
3.066
3514.000
3514.000
PLS busbar connector set ...
(single connection)
50
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
1.344
3515.000
3515.000
PLS busbar connector set ...
Baying connection, from e...
150
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
4.014
9320.020
9320.020
Busbar connector for E-CU
(single connection)
40
3
27-37-06-02
27-40-06-06
27-40-06-06
EC000713
0.651
9320.030
9320.030
Busbar connector for E-CU
Baying connection, from e...
132
3
27-37-06-02
27-40-06-06
27-40-06-06
EC000713
2.082
9350.075
9350.075
Busbar connector for E-CU
(single connection)
40
3
27-37-06-02
27-40-06-06
27-40-06-06
EC000713
0.411
9320.060
9320.060
PLS expansion connector 8...
Baying connection, from e...
85
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
0.550
9320.070
9320.070
PLS expansion connector 1...
Baying connection, from e...
80
3
27-37-06-01
27-40-06-06
27-40-06-06
EC000713
1.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表