目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Operating housing with handle strips - Operating housing with handle strips
Rittal
机柜系统
操作箱体
带装饰手柄的操作箱体
Powered by
CAD模型選擇
{rittal/schaltschranksys/bedien/bediengehause_mit_griffleisten/bg_mit_griffleisten_asmtab.prj},{NB=6320.300},{BEST=6320.300},{INFO=PDF Katalog},{BEZ=CP Bediengehäuse mit Griffleiste BHT 380x380x210 mm, Servicezugang von hinten},{BEZ1=Bediengehäuse mit Griffleisten},{BEZ2=Servicezugang hinten},{BEZ3=Stahlblech},{B=380},{H=380},{T=210},{GEW=9.800},{INFOPAGE=hb34_s130_131},{VER=1},{PPATH=assemblies/bg_mit_griffleisten_asmtpl.prj},{CNSECLASS51=27-18-05-05},{CNSECLASS70=27-18-05-05},{CNSECLASS80=27-18-05-05},{CNSETIM40=EC002504},{STATUSPIM=MIN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
6320.000
6320.000
Operating housing with ha...
Servicing access from the...
Sheet steel
300
200
155
4.500
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6315.100
6315.100
Operating housing with ha...
Servicing access from the...
Sheet steel
300
300
210
7.000
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6315.200
6315.200
Operating housing with ha...
Servicing access from the...
Sheet steel
380
300
210
7.500
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6315.300
6315.300
Operating housing with ha...
Servicing access from the...
Sheet steel
380
380
210
9.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6320.300
6320.300
Operating housing with ha...
Servicing access from the...
Sheet steel
380
380
210
9.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6315.400
6315.400
Operating housing with ha...
Servicing access from the...
Sheet steel
500
500
210
16.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6320.400
6320.400
Operating housing with ha...
Servicing access from the...
Sheet steel
500
500
210
16.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6320.500
6320.500
Operating housing with ha...
Servicing access from the...
Sheet steel
600
380
210
15.400
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6315.600
6315.600
Operating housing with ha...
Servicing access from the...
Sheet steel
600
600
210
22.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6320.600
6320.600
Operating housing with ha...
Servicing access from the...
Sheet steel
600
600
210
18.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表